Přehledné zobrazení výhod
-
Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.
-
Continuous measurement directly in the drain
Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.
-
Fast response time and efficient process control
The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.
-
Save time and costs and protect the environment
The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.
-
Ready for automation
The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.
-
Modular holder system for open basins and channels
Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.
Bundle in Detail

Components and Pre-Configurations
-
Fixace
Aby byla zajištěna vzájemná kompatibilita součástí, jsou použity určité fixace. Otevřené parametry umožňují individuální konfiguraci.
Součásti mohou být zvoleny v rámci balíčku přímo v nákupním košíku -
Součásti1
- F
- L
- E
- X
Digitální optický senzor Viomax CAS51D pro dusičnany nebo SAK
Fixace:CAS51D-AAC2 _ _Schválení:AAProstředí BNVParametr/Rozsah měření:C2SAK, 0 - 250 1/m optika: 8 mm -
2
Ponorná armatura
Flexdip CYA112Fixace:CYA112-AA _ 2CASchválení:ABez dalších schváleníPonorná trubka:AStandardníMontážní úhel senzoru:2CNerezová ocel, 90°Připojení senzoru:AG1 -
3
Modulární systém držáku
Flexdip CYH112Fixace:CYH112-A _ _ B _ D1Schválení:ABez dalšího schváleníSada na upevnění výložníkuBKřížový upínací prvekSada na upevnění ponorné trubky/řetězu:DKřížový upínací prvekAdaptér:1Bez adaptéru -
4
- F
- L
- E
- X
-
5
Ochranná stříška CYY101
Fixace:CYY101-AProvedení:ANerezová ocel, 320x300x270mm -
6
Čisticí hlavice CAS51D 6 nebo 8 mm
Fixace: -
7
Čisticí hlavice CAS51D 1/4"
Fixace:
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
Digitální optický senzor Viomax CAS51D pro dusičnany nebo SAK
Viomax CAS51D je „chytrý“ optický senzor, který umožňuje bezobslužný provoz v široké řadě provozních podmínek. V daném procesu stačí ponořit a měřit. Jedinečné provedení snímače, je extrémně robustní a také s nízkými nároky na údržbu díky funkci samočištění. Sonda CAS51D integruje digitální datovou technologii Memosens a procesní přizpůsobení s jednoduchou obsluhou. Umožňuje kalibraci v laboratoři a usnadňuje prediktivní údržbu.
-
Měřicí princip
UV fotometrický
-
Charakteristika
in situ (ponorně), extrakční se vzorkem a průtočnou komorou
optický fotometrický senzor pro nitrát a SAC -
Velikost
388/394 mm × 40 mm, závisí na verzi
-
Provedení
Senzor 40 mm, nerezová ocel 316L
-
Procesní teplota
5 až 50 °C (41 až 120 °F)
-
Okolní teplota
−20 až +60 °C (−4 až +140 °F)
-
Speciální položky
G 1, NPT 3/4
IP 68 (1 m / 3,3 ft) vodní sloupec s 1N KCl po dobu 60 dní -
Aplikace
Pitná voda, proces biologické ČOV, odtok z čistíren odpadních vod
Monitoring povrchové vody -
Rozsah měření
0,01 až 20 mg/l / 0,1 až 50 mg/l NO3-N
0,04 až 80 mg/l / 0,4 až 200 mg/l NO3
0 až 50 1/m / 0 až 250 1/m / 0 až 1 000 1/m SAC
0 až 75 mg/l / 0 až 375 mg/l / 0 až 1 500 mg/l CHSK/BSK (254 nm)
0 až 30 mg/l / 0 až 150 mg/l / 0 až 600 mg/l TOC/DOC (254 nm)
Ponorná armatura
Flexdip CYA112
Flexdip CYA112 je modulární armatura ponorné instalace sond do otevřených jímek, kanálů nebo nádrží. Umožňuje montáž téměř jakéhokoli sondy – na řetězu, pevně nebo na plováku – a je vybavena adaptérem pro rychlou a bezpečnou instalaci senzorů Memosens. Armatura poskytuje vynikající flexibilitu a umožňuje optimálně konfigurovat měření při nízkých nákladech.
-
Měřicí princip
Potenciometrické
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYA112 představuje modulární systém pro instalace senzorů v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Verze z nerezové oceli nebo PVC
-
Materiál
Ponorná trubka, připojovací úhelník, svařované spoje: nerezová ocel 1.4404
Přizpůsobení senzoru, rychloupínání, multifunkční objímka: POM - GF
O-kroužky: EPDM -
Rozměr
Průměr ponorné trubky: 40 mm (1,57 in)
Délka: 600, 1 200, 1 800 a 2 400 mm
(23,6; 47,2; 70,9 a 94,5 in) -
Procesní teplota
0 až 60 °C (32 až 140 °F)
-
Měřicí princip
Senzor ORP
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYA112 představuje modulární systém pro instalace senzorů v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Verze z nerezové oceli nebo PVC
-
Materiál
Ponorná trubka, připojovací úhelník, svařované spoje: nerezová ocel 1.4404
Přizpůsobení senzoru, rychloupínání, multifunkční objímka: POM - GF
O-kroužky: EPDM -
Rozměr
Průměr ponorné trubky: 40 mm (1,57 in)
Délka: 600, 1 200, 1 800 a 2 400 mm
(23,6; 47,2; 70,9 a 94,5 in) -
Procesní teplota
0 až 60 °C (32 až 140 °F)
-
Měřicí princip
Konduktivní
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYA112 představuje modulární systém pro instalace senzorů v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Verze z nerezové oceli nebo PVC
-
Materiál
Ponorná trubka, připojovací úhelník, svařované spoje: nerezová ocel 1.4404
Přizpůsobení senzoru, rychloupínání, multifunkční objímka: POM - GF
O-kroužky: EPDM -
Rozměr
Průměr ponorné trubky: 40 mm (1,57 in)
Délka: 600, 1 200, 1 800 a 2 400 mm
(23,6; 47,2; 70,9 a 94,5 in) -
Procesní teplota
0 až 60 °C (32 až 140 °F)
-
Měřicí princip
Ampérometrické měření kyslíku
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYA112 představuje modulární systém pro instalace senzorů v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Verze z nerezové oceli nebo PVC
-
Materiál
Ponorná trubka, připojovací úhelník, svařované spoje: nerezová ocel 1.4404
Přizpůsobení senzoru, rychloupínání, multifunkční objímka: POM - GF
O-kroužky: EPDM -
Rozměr
Průměr ponorné trubky: 40 mm (1,57 in)
Délka: 600, 1 200, 1 800 a 2 400 mm
(23,6; 47,2; 70,9 a 94,5 in) -
Procesní teplota
0 až 60 °C (32 až 140 °F)
-
Měřicí princip
Celkový chlór
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Verze z nerezové oceli nebo PVC
-
Materiál
Ponorná trubka, připojovací úhelník, svařované spoje: nerezová ocel 1.4404
Přizpůsobení senzoru, rychloupínání, multifunkční objímka: POM - GF
O-kroužky: EPDM -
Rozměr
Průměr ponorné trubky: 40 mm (1,57 in)
Délka: 600, 1 200, 1 800 a 2 400 mm
(23,6; 47,2; 70,9 a 94,5 in) -
Procesní teplota
0 až 60 °C (32 až 140 °F)
-
Měřicí princip
Jednopaprskové rozptýlené světlo
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYA112 představuje modulární systém pro instalace senzorů v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Verze z nerezové oceli nebo PVC
-
Materiál
Ponorná trubka, připojovací úhelník, svařované spoje: nerezová ocel 1.4404
Přizpůsobení senzoru, rychloupínání, multifunkční objímka: POM - GF
O-kroužky: EPDM -
Rozměr
Průměr ponorné trubky: 40 mm (1,57 in)
Délka: 600, 1 200, 1 800 a 2 400 mm
(23,6; 47,2; 70,9 a 94,5 in) -
Procesní teplota
0 až 60 °C (32 až 140 °F)
-
Měřicí princip
UV fotometrický
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Verze z nerezové oceli nebo PVC
-
Procesní teplota
0 až 60 °C (32 až 140 °F)
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
Modulární systém držáku
Flexdip CYH112
Držák Flexdip CYH112 je modulární systém pro snímače a armatury v otevřených jímkách, kanálech nebo nádržích. Umožňuje téměř jakýkoli druh upevnění, např. na podlahu, stěnu a zábradlí. Navíc je vhodný pro všechny typy instalace snímače – na řetěz, pevně nebo na plovák. Držák lze kdykoli prodloužit nebo upravit. Flexdip CYH112 poskytuje vynikající flexibilitu a umožňuje instalaci měřicí soustavy přímo na místě.
-
Měřicí princip
Potenciometrické
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYH112 představuje modulární systém držáku pro senzory a armatury v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Systém držáku CYH112 lze použít pro téměř jakýkoli typ upevnění:
Upevnění na podlahu, zeď nebo přímo na zábradlí -
Materiál
Hlavní potrubí, příčné potrubí: nerezová ocel 1.4404
Řetěz: PA nebo nerezová ocel 1.4401 -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Měřicí princip
Senzor ORP
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYH112 představuje modulární systém držáku pro senzory a armatury v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Systém držáku CYH112 lze použít pro téměř jakýkoli typ upevnění:
Upevnění na podlahu, zeď nebo přímo na zábradlí -
Materiál
Hlavní potrubí, příčné potrubí: nerezová ocel 1.4404
Řetěz: PA nebo nerezová ocel 1.4401 -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Měřicí princip
Konduktivní
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYH112 představuje modulární systém držáku pro senzory a armatury v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Systém držáku CYH112 lze použít pro téměř jakýkoli typ upevnění:
Upevnění na podlahu, zeď nebo přímo na zábradlí -
Materiál
Hlavní potrubí, příčné potrubí: nerezová ocel 1.4404
Řetěz: PA nebo nerezová ocel 1.4401 -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Měřicí princip
Ampérometrické měření kyslíku
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYH112 představuje modulární systém držáku pro senzory a armatury v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Systém držáku CYH112 lze použít pro téměř jakýkoli typ upevnění:
Upevnění na podlahu, zeď nebo přímo na zábradlí -
Materiál
Hlavní potrubí, příčné potrubí: nerezová ocel 1.4404
Řetěz: PA nebo nerezová ocel 1.4401 -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Měřicí princip
Celkový chlór
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Systém držáku CYH112 lze použít pro téměř jakýkoli typ upevnění:
Upevnění na podlahu, zeď nebo přímo na zábradlí -
Materiál
Hlavní potrubí, příčné potrubí: nerezová ocel 1.4404
Řetěz: PA nebo nerezová ocel 1.4401 -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Měřicí princip
Jednopaprskové rozptýlené světlo
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
-
Montáž
CYH112 představuje modulární systém držáku pro senzory a armatury v otevřených nádržích, kanálech a jímkách.
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Systém držáku CYH112 lze použít pro téměř jakýkoli typ upevnění:
Upevnění na podlahu, zeď nebo přímo na zábradlí -
Materiál
Hlavní potrubí, příčné potrubí: nerezová ocel 1.4404
Řetěz: PA nebo nerezová ocel 1.4401 -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Měřicí princip
UV fotometrický
-
Charakteristika
Jednoduchá a snadná instalace
Univerzální a flexibilní -
Provedení
Systém držáku CYH112 lze použít pro téměř jakýkoli typ upevnění:
Upevnění na podlahu, zeď nebo přímo na zábradlí -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Aplikace
Úpravny vod, čištění odpadních vod, konstrukce provozních celků, otevřené kanály, jímky, otevřené nádrže a procesní kádě, kolísající hladiny vody
1-2kanálový převodník
Liquiline CM442
Převodník Liquiline CM442 umožňuje připojit až 2 senzory Memosens podle vlastního výběru z více než 12 měřených parametrů. Nabízí automatické rozpoznávání senzorů, snadné ovládání a standardizované náhradní díly se všemi ostatními zařízeními platformy Liquiline. Pomocí jeho vstupů, výstupů, regulátorů a matematických modulů můžete řídit i čisticí systémy nebo dávkovací čerpadla. Technologie Heartbeat vám pomůže najít ideální rovnováhu mezi dostupností měřicího bodu a náklady na údržbu.
-
Měřicí princip
Potenciometrické
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1/2 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení dvou senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastové provedení
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× vstup Memosens, 2× až 4× proudové výstupy, alarmové relé,
2× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 palce -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 2 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2x binární vstup volitelně -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA
alarmové relé, 2× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Další certifikace
EAC, cCSAus, MCERTS
-
Měřicí princip
Senzor ORP
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1/2 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení dvou senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastový kryt
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× vstup Memosens, 2× až 4× proudové výstupy, alarmové relé,
2× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 palce -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 2 binární vstupy Memosens
-
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA
alarmové relé, 2× relé -
Další certifikace
EAC, cCSAus, MCERTS
-
Měřicí princip
Konduktivní
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1/2 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení dvou senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastový kryt
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× vstup Memosens, 2× až 4× proudové výstupy, alarmové relé
2× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 palce -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 2 binární vstupy Memosens
-
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA
alarmové relé, 2× relé -
Další certifikace
EAC, cCSAus, MCERTS
-
Měřicí princip
Ampérometrické měření kyslíku
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1/2 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení dvou senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastový kryt
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× vstup Memosens, 2× až 4× proudové výstupy, alarmové relé
2× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Krytí
IP 67
-
Vstup
1 až 2 binární vstupy Memosens
-
Výstup/komunikace
2× až 4× proudové výstupy 0/4–20 mA
alarmové relé, 2× relé -
Další certifikace
EAC, cCSAus, MCERTS
-
Měřicí princip
Volný chlór
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1/2 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení dvou senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastový kryt
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× vstup Memosens, 2× až 4× proudové výstupy, alarmové relé
2× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Procesní teplota
−20 až +60 °C (0 až +140 °F)
-
Vstup
1 až 2 binární vstupy Memosens
-
Výstup/komunikace
2× až 4× proudové výstupy 0/4–20 mA
alarmové relé, 2× relé -
Další certifikace
EAC, cCSAus, MCERTS
-
Měřicí princip
Čtyřpaprskové přepínané světlo
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1/2 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení dvou senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastové provedení
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× vstup Memosens, 2× až 4× proudové výstupy, alarmové relé,
2× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 2 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2x binární vstup volitelně -
Výstup/komunikace
2 až 4 proudové výstupy 0/4–20 mA,
alarmové relé, 2× relé -
Další certifikace
EAC, cCSAus, MCERTS
-
Měřicí princip
Ultrazvukový senzor
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1/2 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení dvou senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastový kryt
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× vstup Memosens, 2× až 4× proudové výstupy, alarmové relé
2× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 2 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2x binární vstup volitelně -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA
alarmové relé, 2× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Další certifikace
EAC, cCSAus, MCERTS
-
Měřicí princip
Fluorescence measurement
-
Měřicí princip
UV fotometrický
-
Charakteristika
Robustní plastový kryt
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× vstup Memosens, 2× až 4× proudové výstupy, alarmové relé
2× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Procesní teplota
-20 až 60 °C (0 až 140 °F)
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1/2 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení dvou senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA
alarmové relé, 2× relé -
Vstup
1 až 2 binární vstupy Memosens