Comprehensive real-time gas analysis for efficient and safe bunker metering of LNG transfers
As the maritime industry transitions towards cleaner bunker fuels, the demand for LNG as a marine fuel is rising. Measuring the energy content during bunkering is challenging not only for the handling of cryogenic fluids but also accounting for the varying composition from different sources and the aging affects quality, too. Endress+Hauser has developed an industry-leading LNG bunkering solution to provide for the most accurate, efficient, and safe real-time metering of LNG transfers.
1st solution on the market
that calculates energy transfers of LNG fuel in real-time
Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.
LNG bunkering is the process of providing liquefied natural gas (LNG) fuel to a ship for its own consumption by using the same line that is used for loading LNG from the terminal.
The Coriolis flowmeter Proline Promass Q is at the heart of our solution and designed for accurate measurement of cryogenic liquids like LNG, providing outstanding accuracy for LNG bunker deliveries.
Based on the composition, temperature, pressure and flow measurement, our LNG bunkering solution calculates the methane number and total energy transferred.
How we can help
Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).
Benefit from highest accuracy when measuring LNG quantities thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering
Monitor LNG composition in real time with patented Raman technology and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards
Reduce overall operating costs thanks to low-maintenance measuring instrumentation
Ensure efficient space management onboard the barge while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs
Benefit from one a single source provider for all equipment
Co nabízíme
Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.
Hardware a software
Coriolis mass flowmeters (especially Proline Promass Q)
Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)
Temperature sensors
Pressure sensors
Fully integrated control system with energy calculations, including flow computers and...
Zajistěte optimální výkon závodu s projekčními a uvedením do provozu službami od Endress+Hauser, od návrhu a realizace až po uvedení do provozu a zahájení provozu.
Systémy čerpání s měřením hmotnostního průtoku pro paliva pro lodní dopravu
Systémy čerpání s měřením hmotnostního průtoku pro paliva pro lodní dopravu
Každý den jsou po celém světě čerpána velká množství ropných paliv do nádrží na palivo umístěných na plavidlech. I ta nejmenší nepřesnost měření způsobuje manka v „pokladně“. Naše řešení poskytuje transparentnost.
Měření složení LNG pro přenos základního zatížení
Měření složení LNG pro přenos základního zatížení
Zjistěte, jak přesně měřit složení LNG během kritických převodů základního zatížení se sníženými provozními náklady.
Měření složení LNG při nakládání kamionů
Měření složení LNG při nakládání kamionů
Zjistěte, jak Ramanovo měření překonává výzvy k poskytování konzistentně rychlých a přesných odečtů během nakládání LNG kamionů.
Měření složení LNG při doběhu nádrže
Měření složení LNG při doběhu nádrže
Zjistěte, jak může měření složení LNG pomocí analyzátorových systémů Endress+Hauser Raman optimalizovat proces zkapalňování a zlepšit bezpečnost skladování.
Špičkové měření v nádržích LNG pro ropný a plynárenský průmysl
Špičkové měření v nádržích LNG pro ropný a plynárenský průmysl
Měření v nádrži a provozní bezpečnost skladových zásob LNG
Sledování mycí vody z čističů výfukových plynů lodních motorů.
Sledování mycí vody z čističů výfukových plynů lodních motorů.
Potřebujete vy nebo vaši zákazníci sledovat kvalitu mycí vody v systému čištění lodních výfukových plynů (EGCS)? Objevte náš robustní a vyhovující systém monitorování vody v pračce.
Shromažďování a přenos dat na ropných a plynárenských terminálech
Shromažďování a přenos dat na ropných a plynárenských terminálech
Zdokonalení všeho od transparentnosti skladových zásob až po logistiku ve vašem ropném a plynárenském terminálu
Detekce H2O v sušičkách s molekulovým sítem
Detekce H2O v sušičkách s molekulovým sítem
Zjistěte, jak zvýšit účinnost a snížit náklady v zařízeních na výrobu LNG a NGL pomocí měřicího řešení TDLAS společnosti Endress+Hauser pro detekci H2O v sušičkách s molekulárními síty.
Detekce H2S v potrubí zemního plynu
Detekce H2S v potrubí zemního plynu
Zjistěte, jak analyzátory TDLAS H2S společnosti Endress+Hauser pomáhají zvýšit bezpečnost vaší plynovodní sítě tím, že zabraňují korozi a minimalizují riziko výbuchu.
Detekce H2O v potrubí zemního plynu
Detekce H2O v potrubí zemního plynu
Zjistěte, jak řešení TDLAS společnosti Endress+Hauser pro měření vlhkosti pomáhají optimalizovat propustnost vašeho plynovodu a zároveň maximalizovat bezpečnost a provozuschopnost.
Analyzátory H₂S a analyzátory CO₂ pro neutralizaci zemního plynu
Analyzátory H₂S a analyzátory CO₂ pro neutralizaci zemního plynu
Objevte, jak řešení společnosti Endress+Hauser v podobě analyzátorů H₂S a CO₂ přinášejí zvýšení efektivity, snížení nákladů a vyšší dlouhodobou provozní stabilitu do procesů neutralizace plynů v ropném a plynárenském průmyslu.
Analyzátor vlhkosti pro dehydrataci zemního plynu glykolem
Analyzátor vlhkosti pro dehydrataci zemního plynu glykolem
Podívejte se, jak rychlá a spolehlivá měření našeho analyzátoru TDLAS H2O zlepšují procesy dehydratace plynů a udržují soulad se specifikacemi kvality při zvýšené propustnosti, bezpečnosti a efektivitě.
Analytický systém pro páru a vodu (SWAS) pro obor palivářství
Analytický systém pro páru a vodu (SWAS) pro obor palivářství
Jak udržujete kvalitu vody ve vašem procesu výroby páry? Objevte naše inteligentní, spolehlivé analytické systémy pro páru a vodu (SWAS)!
Monitorování vody pro technologická zařízení v těžbě ropy a plynu
Monitorování vody pro technologická zařízení v těžbě ropy a plynu
Umožněte výkonné, jednoduché a předpisům vyhovující monitorování kvality vody pro ropné a plynárenské procesy pomocí řešení Endress+Hauser na klíč.
Přesný monitoring odpadních vod v palivářství
Přesný monitoring odpadních vod v palivářství
Objevte naše monitorovací řešení pro zaolejované odpadní a povrchové vody, která vám pomohou bezpečně splnit regulační limity pro vody vypouštěné z rafinérie a snížit vaše provozní náklady.
Systémy nakládání a vykládání ropných tankerů
Systémy nakládání a vykládání ropných tankerů
Zjistěte, jak řešení od společnosti Endress+Hauser navyšují kapacitu hrázních operací a zdokonalují postup vykládání kapalin z plavidel v ropném a plynárenském průmyslu.
Měřicí sestavy pro nakládání a vykládání médií v oboru palivářství
Měřicí sestavy pro nakládání a vykládání médií v oboru palivářství
Odhalte řešení společnosti Endress+Hauser pro účely přesných a bezpečných obchodních měření kapalných ropných produktů při plnění a vykládání nákladních automobilů a vagónů v ropném a plynárenském průmyslu.
Systémy měření v nádržích pro palivářství
Systémy měření v nádržích pro palivářství
Vylepšete skladování a obchodní měření v průmyslu zpracování ropy a plynu pomocí řešení měření v nádržích od společnosti Endress+Hauser.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .