IO-Link communication
Digitalization of the last mile
Smart Ethernet devices like valve islands, remote IOs, recorders, liquid analyzers or flow measurement devices are digitalized with Industrial Ethernet, e.g. PROFINET or EtherNet/IP. Basic devices also become digitally accessible with IO-Link: This makes offline parametrization, data transparency and plug-and-produce device exchange available for all devices.
Discover the latest IO-Link portfolio extension from 2024 dedicated to the Food & Beverage Industry!

Výhody
Plug-and-produce device exchange
Time-saving parameterization using the engineering system, no need for additional software. Comprehensive access to device, diagnostics and process information. Fast data upload/download for maintenance and service.
Simple operation
Time-saving Endress+Hauser operating concept. Optimal usability through guided parameterization. User-specific menu structures and device access.
All Endress+Hauser IO-Link products are tested and certified according to IO-Link Version 1.1. The technology is proven in practice with a rapidly growing installed base worldwide.
Further technology related information is provided on the IO-Link website.
Discover more benefits for engineers, operators and maintenance personnel on an additional IO-Link technology page from Endress+Hauser.
A small preview of our IO-Link product portfolio:
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
Stahování
-
Kompetenční brožura IO-Link
Digitalizujte svůj závod pomocí IO-Link. Zařízení Smart Ethernet jsou digitalizována pomocí průmyslového Ethernetu, např. PROFINET nebo EtherNet / IP. Základní zařízení se také stávají digitálně přístupnými pomocí IO-Link:
Velikost souboru:
Název souboru: