Precise measuring and monitoring optimize boiler performance and protection for efficient operations
Boiler operation optimization is a key focus for utilities managers seeking production efficiencies. Steam remains a vital power source for industrial process heating, yet energy costs are spiraling. Competitive pressures make downtime and maintenance ever more costly, and so protecting boiler equipment and control systems is essential. With accurate and reliable measurement and monitoring fuel consumption can be optimized and boiler lifespan prolonged, unlocking considerable cost savings.
50,000 $
představuje "až" dodatečné náklady za rok, s nimiž se můžete setkat v důsledku výpadků způsobených špatnou kvalitou napájecí vody.
How we can help
Endress+Hauser combines a broad instrumentation, service, and solutions portfolio with a profound understanding of energy and utility management to enable utilities managers to optimize boiler performance while protecting the fundamental integrity of equipment. Whether in ensuring the essential quality and supply of feedwater, evaluating flue gas, or determining the accuracy of measurement results we enable efficiencies to be gained and maintenance costs optimized.
Rely on class-leading measurement technology, quality, and reliability
Improve boiler house and plant efficiency whilst protecting safety
Optimize maintenance with direct access to in-house expertise
Comply with environmental protection and energy management standards
Aplikace
Feedwater preparation
A consistent supply of high-quality feedwater is not only vital to optimal boiler efficiency, it protects the boiler’s functional safety and longevity, avoiding equipment failures, costly blowdowns, and corrosion, ensuring consistent steam availability.
Naše expertíza v předmětném oboru
Endress+Hauser metering and monitoring solutions deliver the essential information and insights to maximize feedwater quality and minimize boiler operating costs. Our Steam/Water Analysis System help you continuously check the quality of your feedwater.
Measure feedwater flow with multivariable Proline Prowirl F 200 providing mass and energy output
Monitor feedwater temperature downstream of the economizer with iTHERM TM131
Extend boiler lifespan and drive steam production efficiency
Efficient fuel combustion and compliant emissions are key objectives in boiler operation. If a boiler is burning fuel sub-optimally not only can cost losses be incurred, but emissions standards violated. Accurate measurement of fuel combustion and exhaust parameters is an essential but complex undertaking.
Naše expertíza v předmětném oboru
At Endress+Hauser we provide adapted solutions for safe, efficient, and accessible fuel combustion measurement and exhaust management to maximize the performance of your boiler.
An efficient, available supply of steam at the correct temperature is essential to effective utilities plant operations, meaning that appropriate boiler controls and a continuous flow measurement are, in turn, indispensable.
Naše expertíza v předmětném oboru
Offering a full range of robust, proven flow metering and monitoring solutions, Endress+Hauser is also leading from the front with new technologies based on the multivariable (pressure and temperature compensated) Vortex principle. This technology enables wet steam detection or dryness fraction measurement, all combining to ensure superior overall boiler efficiency.
Ensure accurate boiler controls for efficient steam generation
Maximize fuel potential to drive cost savings
Extend calibration intervals to minimize downtime with innovative Heartbeat Technology
A deep understanding of your business and industry requirements lies at the heart of our product and service offering. You can rely on us to support you for improved steam boiler plant design, maintenance and operational productivity. We believe in serving before earning and this has been a principle that has shaped our company to this day.
24/ 7
Operational safety throughout the entire life cycle of the steam system
10 million
devices installed worldwide
$73,000
annual cost savings after the installation of a control system that reduces the blowdown rate from 8% to 6%
Prohlédněte si naše portfolio!
Analýza
Analýza
Voda, nápoje, mléčné výrobky, chemikálie nebo léčiva musí být každodenně analyzovány. Z našeho komplexního portfolia produktů vyberte zařízení, které nejlépe odpovídá vašim procesním potřebám.
Měření průtoku
Měření průtoku
Voda, zemní plyn, pára, minerální olej, chemikálie - to jsou některé z tekutin, které je třeba měřit den za dnem. Vyberte průtokoměr, který nejlépe odpovídá vašim procesním potřebám.
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
Kromě všech relevantních měřicích a systémových technologií nabízíme také vhodný software pro všechna odvětví průmyslu, který zajišťuje plný výkon vašich provozních procesů.
Systémové produkty
Systémové produkty
Aplikátor
Měření teploty
Měření teploty
Teploměry a převodníky pro zpracovatelský průmysl
Související příběhy
Účinnost
Optimalizace spotřeby páry pro zvýšení výkonnosti a bezpečnosti
Kotelna je místo, kde utrácíte peníze. Spotřeba páry je oblast, kde jimi plýtváte! Společnost Endress+Hauser je váš spolehlivý partner, který vám poskytne pomoc s přesným měřením spotřeby páry a zvýšením efektivity.
Důsledný monitoring parovodního rozvodu pro účinné procesy
Abyste obstáli v každodenních výzvách, společnost Endress+Hauser nabízí kompletní portfolio měřicích a monitorovacích řešení s cílem zdokonalit využitelnost a účinnost vašeho parovodního rozvodu
Water, converted into steam by heating, is the lifeblood of a plant. To ensure efficiency and safety, the integrity of the boiler equipment and the reliability of its control system are crucial.
Vy zásobujete svět energií – my vám dodáme naše znalosti v oblasti aplikací pro vaši elektrárnu: parní (uhlí, plyn a ropa), s plynovou turbínou s kombinovaným cyklem (GTCC), na spalování odpadu (ZEVO), vodní a jadernou.
Přechod palivové energie na čistou nulu
Přechod palivové energie na čistou nulu
Díky našemu širokému portfoliu přístrojového vybavení, řešení a služeb poskytujeme zákazníkům řešení od efektivity procesu a bezpečnosti po udržitelnost a dodržování předpisů.
Potravinářský a nápojový průmysl: důvěra v kvalitu
Potravinářský a nápojový průmysl: důvěra v kvalitu
Váš partner pro bezpečné plnění hygienických předpisů, zajištění trvalé kvality produktů a využitelnosti provozních celků při současné úspoře vstupních zdrojů a snížení nákladů.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .