Safely unlock refinery performance and efficiency with cutting edge measurement and automation
Oil refinery optimization to meet modern market and regulatory demands poses significant challenges for today’s oil industry. Environmental standards render new projects more costly and complex. All operations must reduce air pollution emissions (NOx), meaning costly upgrades to existing installations. Low sulfur fuel demand is placing a premium on the hydrogen necessary in its production. Competitive pressures demand high performance with maximum safety and production flexibility.
50%
všech rafinérských zdrojů v USA nyní prochází hydrotreatory pro účely konverze, dokončení a předúpravy. Hydrodesulfurizace je největší aplikací katalytické technologie z hlediska objemu zpracovaného materiálu. (Zdroj: Topsøe H., Clausen B.S., Massoth F.E. (1996) Hydrotreační katalýza. In: Anderson J.R., Boudart M. (eds) Catalysis. Catalysis-Science and Technology, sv. 11. Springer, Berlín, Heidelberg).
Featuring highly accurate and reliable measuring devices, and cutting-edge automation solutions, the Endress+Hauser portfolio enables new opportunities for enhanced control and operation of complex refinery processes, storage and loading/unloading facilities. Moreover, with cost and environmental pressures placing the emphasis more firmly on efficiency, reliability, and safety than ever before, such opportunities for oil refinery optimization have never been so compelling.
Drive plant efficiencies with maximum production availability
Enhance production performance, whilst sustaining health, safety and security compliance
Ensure alignment to the latest environmental standards
Aplikace
Measurement of crude distillation columns
Accurate and reliable measurement of crude distillation columns is critical for yield accounting, attaining production targets, planning and scheduling. The feed rate must be maximized, whilst ensuring that the mixture of crude types meets environmental specifications. Moreover, errors in measurements can lead to costly shutdowns or off spec products.
Naše expertíza v předmětném oboru
Endress+Hauser engineers help design and select the right devices for your specific critical measuring points.
Ensure continuous level measurements with guided wave radar sensors
Integrate the Coriolis or Vortex flowmeter for accurate measurement in demanding environments
Enhance process availability and reliability, sustain safety
Ever stricter environmental regulations require significant reductions in the sulfur content of oil products, and such reductions can only be achieved through catalytic desulfurization in a hydrofiner. A key challenge for plant operators is to prevent channeling and hotspots within the hydrofiner for reliable desulfurization.
Naše expertíza v předmětném oboru
Proven in use in many applications around the world, the Endress+Hauser multipoint temperature assembly MultiSens Flex contains multiple temperature sensors mounted in an individual nozzle. Your vessel requires only a minimal number of nozzles and openings to provide sufficient temperature measuring points for 3D monitoring and controlled, reliable desulfurization.
Avoid unplanned shutdowns using Thermocouples that can be retracted and changed during vessel operation, if needed
The investment cost for a typical steam boiler can be considerable, and yet the very same boiler can consume as much as five times its initial capital cost in annual fuel consumption alone. Marginal gains in steam boiler fuel efficiency can therefore bring significant gains in overall oil refinery financial performance.
Naše expertíza v předmětném oboru
Endress+Hauser smart scale energy solutions for steam systems enable optimal steam boiler monitoring to unlock fuel efficiencies.
Gain visibility on fuel and steam consumption
Identify, qualify and allocate losses in the system
As a refinery operator, you are under ever-increasing pressure to minimize costs, safety risks, downtime, and emissions while maximizing performance. Therefore you need a reliable partner that is here for the long haul. Our experienced team of engineers can help design and select the right devices for all of your critical measuring points to optimize your oil refinery process, while drastically eliminating the human risk factor.
50%
total cost of ownerships savings offered by the electronic dP.
Up to 50
measuring points per process connection can be freely directed in the fixed-bed reactor. As a result, you are aware of the real process optimization potential and you are able to predict catalyst life times.
5 to 15%
estimated savings generated from remote energy management solutions
Společnost Iplom SpA se snažila optimalizovat svůj rafinační proces tak, aby prodloužila životnost katalyzátoru a zvýšila bezpečnost v aplikaci na hydrodesulfurizaci (HDS) prostřednictvím přesného sledování 3D teplotních profilů.
Setkáváte se s alarmy v důsledku odchylek ve vašich vysokotlakých procesních nádobách? V mnoha vysokotlakých nádobách se z bezpečnostních důvodů využívají redundantní technologie měření hladiny k poskytování několika různých ukazatelů hladiny.
Voda, nápoje, mléčné výrobky, chemikálie nebo léčiva musí být každodenně analyzovány. Z našeho komplexního portfolia produktů vyberte zařízení, které nejlépe odpovídá vašim procesním potřebám.
Měření průtoku
Měření průtoku
Voda, zemní plyn, pára, minerální olej, chemikálie - to jsou některé z tekutin, které je třeba měřit den za dnem. Vyberte průtokoměr, který nejlépe odpovídá vašim procesním potřebám.
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
Kromě všech relevantních měřicích a systémových technologií nabízíme také vhodný software pro všechna odvětví průmyslu, který zajišťuje plný výkon vašich provozních procesů.
Systémové produkty
Systémové produkty
Aplikátor
Měření teploty
Měření teploty
Teploměry a převodníky pro zpracovatelský průmysl
Související příběhy
Produktivita
Oddělování ropy a plynu optimalizované pomocí přesného monitoringu
Oddělování kapalných uhlovodíků od vody a sedimentů může být náročné, protože potřebujete spolehlivé informace o všech klíčových parametrech, abyste dosáhli optimálního výkonu. Podívejte se, jak vám může pomoci naše nabídka.
Potravinářský a nápojový průmysl: důvěra v kvalitu
Potravinářský a nápojový průmysl: důvěra v kvalitu
Váš partner pro bezpečné plnění hygienických předpisů, zajištění trvalé kvality produktů a využitelnosti provozních celků při současné úspoře vstupních zdrojů a snížení nákladů.
Těžba, minerály a kovy: Těžba udržitelné budoucnosti
Těžba, minerály a kovy: Těžba udržitelné budoucnosti
Ve světě, kde těžíme suroviny nižší jakosti, při nedostatku odborného personálu a problémech s těžbou vám můžeme pomoci dosáhnout vašich cílů: snížení výrobních nákladů, udržování bezpečného provozu vašeho zařízení a striktní dodržování předpisů a odpovědnost.
Technologická zařízení: správa parních systémů a průmyslových úpraven vod
Technologická zařízení: správa parních systémů a průmyslových úpraven vod
Zvyšte výkonnost, bezpečnost a spolehlivost své správy technologických zařízení. Spolehněte se na společnost Endress+Hauser při zdokonalování vašich parních energetických systémů a průmyslových úpraven vod. Získejte více informací o naší nabídce zde.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .