Storage and distribution in oil and gas, safe and efficient
Maximize performance and minimize risk with dependable metering, monitoring and automation
Storage and distribution in oil and gas industry operations poses competing pressures. Intense market rivalry places an emphasis on plant efficiency as never before. Tank capacity must be optimized, inventory strictly controlled, and processes optimized for loading and transfer. With such imperatives come increased risks to operators and the environment, therefore ensuring operational safety is also vital. The Endress+Hauser portfolio enables simple, safe operations with optimal performance.
75 %
celosvětové flotily tankerů má nezávislé vlastníky. Navíc je téměř veškerý zemní plyn v rámci přepravní a skladovací sítě přepravován mezistátními plynovody ve vlastnictví alespoň 70 až 80 společností, které nabízejí několik set podzemních skladovacích zařízení. V důsledku toho představuje celá oblast skladování a přepravy nepřehledný labyrint, který vyžaduje důsledné kontroly, závazné normy pro zajištění shody a předpisy.
From precise and efficient silo and tank gauging to highly accurate custody transfer and terminal automation, Endress+Hauser offers a complete range of technologies and installations, which combined with scalable software packages offer uniform operating and safety concepts for high performance and yet simple and safe operations.
Compliance with internationally recognized standards and recommendations such as: API, OIML, SIL, IP, NORDSOK, NACE
Product lines certified according to hazardous area standards such as: ATEX, FM, TIIS Safety by Design
State of the art technologies (IEC 61508 SIL 2 and up to SIL 3 for homogeneous-redundant application)
Aplikace
Accurate, safe custody metering
Loading and offloading processes can give rise to disputes regarding both quantity and quality. Such situations can be avoided with the higher levels of precision and transparency offered by certified custody transfer metering solutions.
Naše expertíza v předmětném oboru
Both highly accurate and reliable, Endress+Hauser Coriolis flowmeters can measure multiple parameters with minimal maintenance and recalibration. Transfer capacity can be increased with guaranteed transparency, accuracy and safety in the process.
Increase handling volume with larger meter sizes
Load more safely thanks to a higher tolerance of air/gas content than with mechanical meters
Spur plant performance and efficiency
Achieve operational excellence from start-up into the long term with our commissioning services
Error-prone volume to mass calculations and air pockets in the fuel can make measurement of bunker fueling an expensive and uncertain process.
Naše expertíza v předmětném oboru
Replacing traditional quantity measurement practices with bunker fuel metering systems such as the Endress+Hauser Coriolis flowmeter can increase transparency. Multiple process parameters can be simultaneously monitored via a control panel during fueling. Moreover, air pockets are corrected in the measurement during tank emptying.
When handling combustible or petrochemical products, tank overfills can increase risk and danger considerably. Overfill prevention systems play a vital role in mitigating such risks.
Naše expertíza v předmětném oboru
Endress+Hauser has partnered with Rockwell Automation to develop a pre-configured solution package with independent safety certification for the entire instrumentation safety loop, from measurement and control to element correction. The solution complies with industry best practices and standards API 2350 and IEC 61511.
Market evolution, intense competition, regulatory and social environment changes, all are contributing to an increasing need for terminal automation.
Naše expertíza v předmětném oboru
From road, rail, barge and ship loading bays to depots and terminals, Endress+Hauser offers automation systems for sites of any scale and for all applications, including management of process sub-systems and connections to business systems.
Reduce installation, operation and maintenance costs
Leverage custody transfer metering skids conformant with API and MID
Accurate bunker fueling: direct mass measurement without converting volume, and higher security with sealed individual devices and entire measuring system to protect from unintentional tampering.
Výhody
We continuously optimize our processes and use of innovative technologies which enable us to extend the frontiers of measurement, control and automation engineering. Customers find safe and efficient solutions for their benefit.
<5 min
is the time needed to run a proof-testing on 16 tanks
17+
years of functional safety standards IEC 61508 (quality, safety and reliability) applied
24/7
is the visibility you get with our inventory monitoring solutions
Provozovateli terminálu IL&FS byl udělen certifikát „Safe and Secure Port/Terminal of The Year 2017“ (bezpečný a zabezpečený přístav/terminál roku 2017) díky našemu automatizovanému systému ochrany proti přeplnění (AOPS).
Naše řešení prevence přeplnění nádrží pomocí nezávislého alarmu horní hladiny byla instalována na Blízkém východě a pomáhala našim zákazníkům minimalizovat rizika závažných nebezpečí.
Voda, nápoje, mléčné výrobky, chemikálie nebo léčiva musí být každodenně analyzovány. Z našeho komplexního portfolia produktů vyberte zařízení, které nejlépe odpovídá vašim procesním potřebám.
Měření průtoku
Měření průtoku
Voda, zemní plyn, pára, minerální olej, chemikálie - to jsou některé z tekutin, které je třeba měřit den za dnem. Vyberte průtokoměr, který nejlépe odpovídá vašim procesním potřebám.
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
Kromě všech relevantních měřicích a systémových technologií nabízíme také vhodný software pro všechna odvětví průmyslu, který zajišťuje plný výkon vašich provozních procesů.
Systémové produkty
Systémové produkty
Aplikátor
Měření teploty
Měření teploty
Teploměry a převodníky pro zpracovatelský průmysl
Související příběhy
Bezpečnost
Lepší alternativy k mechanickým měřičům
Je čas přejít od stárnoucích mechanických měřičů a dalších zastaralých měřicích technologií k instrumentaci, která spolehlivě funguje za jakýchkoli procesních podmínek. Podívejte se na některé vhodné alternativy.
Ensure process safety across the natural gas value chain
Maximize process safety with our best-fit instrumentation and solutions for natural gas and LNG, including processing, transport, storage and distribution.
Chemický průmysl: konkurenceschopnost a bezpečnost
Chemický průmysl: konkurenceschopnost a bezpečnost
Získejte další projektové zkušenosti a know-how, které potřebujete k zvýšení bezpečnosti a výkonnosti vašeho provozu
Potravinářský a nápojový průmysl: důvěra v kvalitu
Potravinářský a nápojový průmysl: důvěra v kvalitu
Váš partner pro bezpečné plnění hygienických předpisů, zajištění trvalé kvality produktů a využitelnosti provozních celků při současné úspoře vstupních zdrojů a snížení nákladů.
Přírodní vědy: Inovativní technologie pro dokonalost procesů
Přírodní vědy: Inovativní technologie pro dokonalost procesů
Spolupráce s námi urychlí vaši cestu od stolu k výrobě a minimalizuje rizika v každém kroku.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .