Radiometric level measurement
The future of radiometric level measurement
Endress+Hauser’s Gammapilot FMG50 leads radiometric instruments in terms of safety, compactness and user-friendliness. Our expert Gerhard Jansson will share his insight, accrued over 35 years of instrumentation experience, on benefitting from the first real 2-wire loop-powered compact transmitter, using a Gammapilot in up to +80°C (+176°F) ambient temperature without additional cooling, avoiding downtime with Heartbeat Technology, taking advantage of Bluetooth connectivity and more!
![Gammapilot FMG50 Gammapilot FMG50](/__image/a/9240675/k/dbde5f380c86ef9e973149dd6b1ff929c593da6e/ar/2-1/w/1024/t/jpg/b/ffffff/n/true/fn/Gammapilot%20FMG50.jpg)
Gammapilot FMG50