TC temperature measurement
What is a thermocouple sensor and how does a thermocouple work?
Two of the most common sensor technologies in temperature measurement devices are resistance temperature detectors (RTDs) and thermocouples (TCs). The technology behind them is different, and each has its own benefits that drive the choice. In a thermocouple sensor, two different metals are joined together at one end. At this junction, changes in the temperature induce a voltage / electromotive force that is measured. TCs are not measuring an absolute temperature, but the temperature difference between the measuring point (T1) and a reference point (Tref).
Výhody
Wide temperature range from -270°C (454°F) to +1820°C (3308°F)
Fast response time, suitable for dynamic temperature measurements
High vibration resistance
Lower cost compared to RTDs
Rugged and durable, especially useful in harsh environments
Temperature sensors with TC technology
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Thermocouple types
The Seebeck effect, which is made use of for TCs, states that a voltage is generated when two dissimilar metals are joined together. The voltage generated can then be measured and converted into temperature readings, using a calibration curve or table. There are different types of thermocouples, based on different wire pairs and measuring ranges. Each type of TC has a unique relationship between the voltage generated and the temperature. The type can be identified by an assigned letter, e.g. TC type K, type J or type T.
RTD vs. TC – a comparison
Their main difference is the temperature range, as an RTD can be used in moderate temperatures ranging from -200°C (300°F) to +850°C (1562°F). The Thermocouple sensor can measure from -270°C (454°F) to +1820°C (3308°F). In general, the choice between a TC and an RTD thermometer depends on the specific requirements of the application.
What are RTDs used for? If you need higher accuracy or are measuring lower temperatures, an RTD may be the right choice. They have a slower response time than thermocouples, but are more accurate over a wider temperature range.
When to use a TC sensor? If you need to measure high temperatures, have a limited budget, or need a fast-responding thermometer, a thermocouple may be the perfect choice. Another advantage of TCs is that they can withstand harsher environments (corrosive material, vibration etc.).
Endress+Hauser has developed a unique sensor called iTHERM ProfileSens for high temperatures, pressures and aggressive media, consisting of a robust double metal sheathed MI cable and temperature profiling with up to four TCs in one cable.
-
Jednoduché produkty
- Jednoduchý výběr, instalace i provoz
Technická výkonnost
Jednoduchost
-
Standardní produkty
- Spolehlivé, robustní a nenáročné na údržbu
Technická výkonnost
Jednoduchost
-
Špičkové produkty
- Vysoce funkční a přesto jednoduché
Technická výkonnost
Jednoduchost
-
Specializované produkty
- Navrženo pro těžké aplikace
Technická výkonnost
Jednoduchost
Dle konkrétního produktu
Výběr produktů FLEX | Technická výkonnost | Jednoduchost |
---|---|---|
Výběr produktů z řady Fundamental Pro jednoduché aplikace |
Technická výkonnost
|
Jednoduchost
|
Výběr produktů z řady Lean Efektivně pokrývejte běžné procesní požadavky |
Technická výkonnost
|
Jednoduchost
|
Výběr produktů z řady Extended Optimalizujte své procesy inovativními technologiemi |
Technická výkonnost
|
Jednoduchost
|
Výběr produktů z řady Xpert Zvládněte i ty nejtěžší aplikace |
Technická výkonnost
|
Jednoduchost
Dle konkrétního produktu |
Stahování
-
Měření teploty pro zpracovatelský průmysl
Měření teploty - teploměry a teplotní převodníky pro zpracovatelský průmysl
Velikost souboru:
Název souboru:
-
Endress+Hauser temperature sensor technologies
Velikost souboru:
557.3 KB
Název souboru:
Sensortechnologie_Thermometer_EN.pdf