State-of-the-art sensors for chemical plants ensure accurate measurements, increase operational efficiency and lower long-term maintenance costs
Outdated technology can compromise both production processes and availability. Older measuring technologies leveraging mechanical components are less accurate and require higher levels of maintenance than modern equivalents in order to ensure production. Investing today to replace old mechanical devices with innovative sensor technology will pay dividends in the long run, both in productivity gains and maintenance cost savings.
250,000
USD ztraceno
podle odborníků v oboru zastavením vašeho olefinového procesu, pokud používáte zastaralou technologii mechanického měření.
How we can help
Irrespective of the chemical industrial process or application, the latest generation of Endress+Hauser sensors will enable you to hit your productivity and cost targets, providing accurate measurements, reducing maintenance and downtime during calibration and proof testing. Moreover, our sales and service teams are available worldwide for end-to-end support, from selecting the appropriate sensors to replace old devices, to designing custom maintenance concepts.
Safe in-process cleaning and calibration plus self-diagnostics and effortless proof testing through smart instrumentation with integrated Heartbeat Technology
Advanced diagnostics for unplanned shutdown prevention
Directly available mobile field data with RFID tags for fast access to asset information
Unified platforms in transmitters to support a reliable, focused maintenance approach
Best-fit instruments with intrinsic safety and high accuracy providing reliable data and process safety
Aplikace
Measure polymerization viscosity efficiently
Viscosity is a crucial fluid property and a fundamental measurement parameter in polymerization process control. As a variable, it can be used to monitor product quality. Older viscosity measuring devices using mechanical components require regular maintenance to ensure filters are kept clear and production is running.
Naše expertíza v předmětném oboru
The Endress+Hauser Coriolis Promass I flowmeter offers multiple benefits over older mechanical devices for peak performance at reduced operational costs.
No filter required, meaning significant time and cost savings in maintenance with sustained process performance and safety
Optimize product quality with a single measuring point. In-line multivariable measurement of flow, density, temperature and viscosity
Minimize pressure loss with a straight, single-tube design
In Olefin, quenching pH measurement of the contaminated quench water at regular intervals can go a long way to helping prevent fouling in the bottom of the tower. Cleaning sensors at least every other day is required, a time-consuming and labor-intensive activity which, if left undone, can result in their needing to be replaced every two weeks.
Naše expertíza v předmětném oboru
The Endress+Hauser Liquiline CDC90 extends the lifetime of your sensor more than thirtyfold.
Save time with in-process cleaning and calibration with no electrode removal necessary
Spur efficiency with self-diagnostic systems such as sensor conditioning checks
Foster safety for people and processes as no handling of contaminated water is needed
Use of old, magnetic level gauge devices during olefin fractionation in high-temperature environments can reduce safety and result in unreliable measurements. Moreover, unplanned shutdowns can occur if the temperature gets too high.
Click through these process maps and learn how you can reduce maintenance costs in your chemical plant!
Meet our expert
„Pokud chcete snížit své celkové náklady na vlastnictví, musíte podle mé zkušenosti alespoň snížit své náklady na údržbu.“
Výhody
With 60+ years of application know-how in chemical industries, we stand for a long-lasting relationship with our customers. With your benefits in mind, we make sure you get the necessary support to optimize your processes, from choosing the right sensor through to maintenance concepts. The basis for your success is our global service and sales force located in your region and standing by your side as trusted experts.
13,000
employees worldwide
up to 130,000 €
cost savings per year in the maintenance of your pH electrode, when using our Liquiline automated cleaning and calibration system, considering 10 measuring points in your plant
Systémy s elektronickým měřením rozdílu tlaků nahrazují tradiční kapilární systémy pro měření hladiny v separační nádobě. Zvýšila se přesnost a spolehlivost!
Podívejte se, jak společnost Centauri Technologies LP (v USA) minimalizovala své náklady na údržbu nahrazením tradičního měření diferenčního tlaku s kapilárami naším elektronickým převodníkem diferenčního tlaku.
Voda, nápoje, mléčné výrobky, chemikálie nebo léčiva musí být každodenně analyzovány. Z našeho komplexního portfolia produktů vyberte zařízení, které nejlépe odpovídá vašim procesním potřebám.
Měření průtoku
Měření průtoku
Voda, zemní plyn, pára, minerální olej, chemikálie - to jsou některé z tekutin, které je třeba měřit den za dnem. Vyberte průtokoměr, který nejlépe odpovídá vašim procesním potřebám.
Měření hladiny
Měření hladiny
Kontinuální měření hladiny a detekce výšky hladiny v kapalinách a sypkých látkách.
Měření tlaku
Měření tlaku
Výkonné přístroje pro procesní tlak, diferenční tlak, hladinu a průtok.
Software
Software
Kromě všech relevantních měřicích a systémových technologií nabízíme také vhodný software pro všechna odvětví průmyslu, který zajišťuje plný výkon vašich provozních procesů.
Systémové produkty
Systémové produkty
Aplikátor
Měření teploty
Měření teploty
Teploměry a převodníky pro zpracovatelský průmysl
Související příběhy
Technologie
IIoT in the chemical industry drives performance
Leverage the power of IoT in the chemical industry to increase operational efficiency and productivity and reduce downtime.
MRO is necessary to ensure the availability of parts that support equipment reliability. With Endress+Hauser, the maintenance of your chemical plants works optimally.
Díky našemu širokému portfoliu přístrojového vybavení, řešení a služeb poskytujeme zákazníkům řešení od efektivity procesu a bezpečnosti po udržitelnost a dodržování předpisů.
Přírodní vědy: Inovativní technologie pro dokonalost procesů
Přírodní vědy: Inovativní technologie pro dokonalost procesů
Spolupráce s námi urychlí vaši cestu od stolu k výrobě a minimalizuje rizika v každém kroku.
Potravinářský a nápojový průmysl: důvěra v kvalitu
Potravinářský a nápojový průmysl: důvěra v kvalitu
Váš partner pro bezpečné plnění hygienických předpisů, zajištění trvalé kvality produktů a využitelnosti provozních celků při současné úspoře vstupních zdrojů a snížení nákladů.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .