*Please contact your Endress+Hauser sales partner for any further questions.
Raman bio sleeve
Souhrn technické specifikace
Wetted materials
Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish Adhesive: USP Class VI and ISO 10993 compatible
The bio sleeve is a critical consumable part for easy, real-time bioprocess measurements with maximum sterility and efficiency. It connects to a reusable, automatically aligned multi optic which pairs with an Rxn-10 probe. The system reduces maintenance and cross-contamination risk for reusable or single-use benchtop bioreactor setups.
Benchtop bioreactors to measure glucose, lactate, amino acids, cell density, titer and more
Benchtop fermenters to measure glycerol, methanol, ethanol, sorbitol, biomass, and more
Use with flow assembly CYA680 for select downstream bioprocessing applications
Výhody
Improved ease of use and reduced maintenance
Autoclavable, gamma sterilizable, and compatible with standard cleaning protocols
Simplified workflow for greater process efficiency – swap out probes mid-batch, use multiple sleeves in the same reactor for simplified redundancy, and calibrate / verify probes at any time
120 mm version is compatible with Endress+Hauser flow assembly CYA680
Ramanova spektroskopie – pokročilá technologie pro optickou analýzu
Zvyšte bezpečnost provozu, zajistěte kvalitu výrobků a optimalizujte řízení. Ramanova spektroskopie měří složení a molekulární strukturu vašich vzorků v reálném čase – z laboratoře přímo do procesu.
Raman downstream process measurement of biosimilars - Alvotech’s testing of the protein purification process during ultrafiltration/diafiltration (UF/DF)
Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish Adhesive: USP Class VI and ISO 10993 compatible
Accessory optics for the Rxn-10 probe
Technical Information
Technické informace (TI)
Anglická verze - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 probe
Operating Instructions
Návod k obsluze (BA)
Anglická verze - 05/2023
New version available in English
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 probe
Brief Operating Instructions
Krátká instrukce (KA)
Anglická verze - 05/2023
New version available in English
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Prioritize scalability for an efficient biopharmaceutical
product development lifecycle
PU (publikace)
Česká verze - 09/2024
New version available in English
This technical paper studies the importance of scalability as a competitive advantage in bioprocessing in the Life Science industry, and Endress+Hauser's scalable Raman systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use) and liquid analysis sensor technology and Liquid Analysis portfolio (Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E, CLS82E).
Endress+Hauser - your one-source Life Sciences technology partner
PU (publikace)
Anglická verze - 06/2024
New version available in English
Graphic highlighting why Endress+Hauser is trusted by the world's top biopharmaceutical manufacturers for its Life Sciences expertise and reliable inline, real-time measurement technologies like Raman spectroscopy systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use) and liquid analysis sensor technology (Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E, CLS82E).
Pokračujte ve svém výběru ze všech možných volitelných možností
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .