Water quality monitoring systems for drinking water
Comply with your legal limits using our space-saving, smart water quality monitoring systems (WQMS)
Production and distribution of water for public consumption brings unique challenges. Multiple parameters must be consistently, frequently and accurately monitored for compliancy to ever more stringent quality standards. Installation and configuration of the necessary equipment can be complex, time consuming and costly. With leading measurement technologies, turnkey solutions, and expert consulting, Endress+Hauser offers comprehensive solutions for efficient and reliable drinking water analysis.
Reduce water consumption up to 80% with our latest solutions
Adapted to your specific requirements and quick to install, our monitoring solutions integrate best-in-class instrumentation, Memosens and Liquiline technologies to enable cost-effective, reliable measurement of all your critical control points. They require minimal installation space and water consumption. Features such as moisture resistance, pre-calibrated sensors, and a range of data communication protocols combine to simplify planning, integration, commissioning, operation and maintenance.
How we can help
We apply our long Water & Wastewater industry experience to deliver solutions that not only make your drinking water quality measurement reliable and easy, but also prepare you to meet and exceed the evolving compliance requirements of the industry.
Our turnkey solutions make engineering and planning phases rapid and cost-effective, and a range of analog, digital and IIoT connection interfaces simplify integration.
With straight forward installation and commissioning of measuring points, simply screw mount the solution to the wall, connect it to power and water, and you are operational.
Our customized panels with CE marking enable ongoing compliance to your local regulations.
The predictive capabilities of our unique Memosens Technology alert you when calibration or maintenance are required, freeing you from fixed schedules and reducing maintenance costs. Calibration of your sensors can be easily done in your laboratory.
Benefit from our ongoing expert local support throughout the asset lifecycle, augmented as required with IIoT connectivity for remote monitoring.
Analytical measurement solution for ideal dosing of chlorine in drinking water plants. Ensure safe disinfection and optimized dosing to guarantee health of the consumers and save costs in operations
Analytické panely Endress+Hauser poskytují přesná, spolehlivá a bezpečná měření. Snadno se ovládají a mají jasný a uspořádaný koncept. Mohu je velmi doporučit ostatním vodárnám.
Endress+Hauser is your one-stop shop for efficient, reliable drinking water analysis. We will simplify and enhance your monitoring of water quality data, empowering you to meet and exceed your local compliance standards.
Hardware a software
Online configurator for rapid customization of panels to your requirements
State of the art Liquiline multiparameter transmitters. Up to 8 water quality parameters per transmitter
Compact flow assembly to minimize sample consumption
Seamless integration to your communication networks (PROFIBUS DP, Modbus TCP/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and user-friendly verification of the entire measuring point
Various tubing materials available including hygienic PTFE, PVC-U, or stainless steel
Optional features including grab sample valves and automatic cleaning
Oxymax COS22D chrání vaše produkty, technologii a výrobní zařízení před vlivy kyslíku. Spolehlivá a stabilní analýza kyslíku napomáhá lépe monitorovat a řídit aplikace.
Optimalizujte svou provozní efektivitu. Z zvyšte spolehlivost měření v terénu a snižte rizika snížení kvality, bezpečnosti se službami údržby Endress+Hauser.
Zajistěte si spolehlivost místa měření a vysoký procesní výkon od samého začátku prostřednictvím služeb pro uvádění zařízení Endress+Hauser do provozu.
Stahování
Spolehlivé a kompaktní řešení monitorování pitné vody
Podívejte se na analytické monitorovací panely Endress+Hauser speciálně vyvinuté pro pitnou vodu, které vám tak výrazně usnadní práci.
Podívejte se na zařízení Endress+Hauser speciálně vyvinutá pro odvětví úpravy vody. Memosens a Liquiline, jakož i monitorovací řešení, která vám usnadní práci ve vodním zařízení.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Monitoring systems for municipal wastewater treatment plants
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
Smart water network solutions
Smart water network solutions
With this smart monitoring solution, you gain full transparency of all activities in your drinking water or wastewater network. Learn how you can save time while reducing operating and energy costs.
Wastewater effluent monitoring systems for all industries
Wastewater effluent monitoring systems for all industries
Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.
Phosphorus removal from wastewater with Liquiline Control
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Water monitoring systems for industrial processes
Water monitoring systems for industrial processes
Enable efficient, compliant, and cost-effective water quality monitoring for your production processes with Endress+Hauser turnkey solutions.
Odstraňování dusíku z odpadních vod pomocí Liquiline Control
Odstraňování dusíku z odpadních vod pomocí Liquiline Control
Objevte automatizační řešení Liquiline Control pro spolehlivé odstraňování dusíku z odpadních vod, stabilní procesy i při extrémním zatížení a úsporu nákladů díky optimalizovanému využití energie.
Monitoring the asset health status in water & wastewater
Monitoring the asset health status in water & wastewater
Explore Endress+Hauser water industry solutions to flexibly and efficiently ensure water safety with verifiable regulatory compliance.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .