Raman calibration and verification kits have everything needed to standardize your Raman bioprocess system for lab-to-process scalability. Kits are available for our multi optic (and single-use optic) systems, Raman flow assembly, and Rxn-46 probe, with others to come. Requiring no external power, these tools boost efficiency and reduce downtime via easy field deployment. These kits can be used without affecting sterilization in benchtop or single-use bioreactors or fermenters.
Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer and more
Fermentation: glycerol, methanol, ethanol, sorbitol, biomass and more
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Výhody
Uses modular hardware to simplify Raman analyzer standardization and verification, contained in a convenient, all-in-one kit
Facilitates easy calibration transfer of chemometric models for smooth lab-to-process scalability
Offers flexibility to calibrate anytime without impacting your process, which simplifies redundancy and mitigates risk
Enables quick instrument calibration and verification, reducing down time
Requires no external power for easier deployment in the field
Ramanova spektroskopie – pokročilá technologie pro optickou analýzu
Zvyšte bezpečnost provozu, zajistěte kvalitu výrobků a optimalizujte řízení. Ramanova spektroskopie měří složení a molekulární strukturu vašich vzorků v reálném čase – z laboratoře přímo do procesu.
Raman calibration and verification kits - Everything needed to
calibrate and verify your Raman analyzer system for lab-to-process
scalability
PU (publikace)
Anglická verze - 12/2023
New version available in English
An overview of the Raman calibration and verification kits for the bio multi optic / single use optic and the Raman flow assembly (includes the flow bench and flow cell). These kits are to be used in conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer for upstream and downstream bioprocessing (powered by Kaiser Raman technology).
Raman flow assembly - Precise composition measurement of
high-speed, low-volume samples in downstream bioprocessing
PU (publikace)
Anglická verze - 05/2023
New version available in English
An overview of the Raman flow assembly (flow bench and flow cell) used with the Rxn-10 probe in conjunction with a Raman Rxn2 analyzer and a Raman flow assembly calibration and verification kit for downstream bioprocessing (powered by Kaiser Raman technology).
Raman single-use measurement precision - Real-time
composition analysis for biopharmaceutical development
and manufacturing with the Raman Rxn portfolio
Kompetenční brožura (CP)
Anglická verze - 08/2024
New version available in English
An eBook highlighting our Raman spectroscopy reusable and single-use bioprocessing portfolio (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-46 probe, Raman single use optic system, bio multi optic, and bio sleeve), powered by Kaiser Raman technology.
Raman single-use technology for bioprocessing - Real-time composition
analysis for biopharmaceutical development and manufacturing
Inovace (IN)
Anglická verze - 12/2023
New version available in English
An overview brochure about our Raman spectroscopy multi use and single use bioprocessing portfolio (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-46 probe, Raman single use optic system, bio multi optic, and bio sleeve), powered by Kaiser Raman technology.
Pokračujte ve svém výběru ze všech možných volitelných možností
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .