Storage and transport of chemicals, safely and efficiently
Reduce risk to health, assets and environment without compromising availability and efficiency
Storage and transport of chemicals and other hazardous materials can inevitably carry potential risks. Moreover, history has shown that any accident can not only have economic impacts, but also irreparable consequences on human lives and the natural world. Mitigating such risks through rigorous safety management whilst simultaneously ensuring efficiency and availability is a major challenge for today’s worldwide chemical industry.
1,500
nebezpečných přepravních operací za rok,
u kterých se významně snižuje riziko díky naší odborné znalosti a portfoliu a významně přispívá k bezpečnosti.
From processing to storage of hazardous substances, the comprehensive Endress+Hauser portfolio will support you at every stage in the safety loop system in overcoming the dichotomy between plant efficiency and human and environmental safety.
Certified safety engineers and management systems
Conformant to internationally recognized standards and recommendations: NAMUR, WHG, IP, ASME, NACE, API, IEC 17025, MID, OIML
State-of-the-art technology featuring functional safety according to IEC 61508 (up to SIL 3)
Uniform operating safety by design concepts for simple and safe operations
Aplikace
Tank level measurement
Overfilling a tank can not only prove costly, it can compromise trust and reputation. Accurate control of tank levels is vital, and yet requires highly sophisticated measuring technologies.
Naše expertíza v předmětném oboru
Designed for accurate and reliable level control, our measurement portfolio enables complete control of hazardous substances and reduces risk of spillage:
Enhance safety and efficiency with continuous self-monitoring, including smart proof-testing via push button without dismounting, and a proof test interval of up to 12 years
Leverage Micropilot 80GHz radar devices for continuous, safe and transparent non-contact measurement of liquids
A faulty level gauge can fail to alert storage depot operators when a storage tank fills to a dangerously high level. An independent, automated overfill prevention system can reliably detect, indicate and prevent hazardous overflow of chemical or petrochemical storage systems.
Naše expertíza v předmětném oboru
Endress+Hauser offers intelligent and reliable systems for the monitoring of storage tanks and containers:
Save time with safe, simultaneous filling operations for multiple tanks
Increase tank capacity with reduced reaction times to shutdown
Reduce time and effort required for simultaneous fills using remote automated proof testing (16 tanks in less than 5 minutes)
The loading and unloading of petroleum, methanol and other hazardous materials is a complex and potentially dangerous operation, presenting fire and explosion risks in the immediate area.
Naše expertíza v předmětném oboru
Our Coriolis measurement principle enables the safe loading of hazardous materials, providing more accurate and safer measurement when compared to volume flowmeters.
Guarantee compliance with legislation on trading transactions using our loading metering skids (LMS), designed and certified by the Measurement Instrument Directive (MID)
Reduce billing errors with high-performance Coriolis Promass meters
It is good practice to separate continuous level measurement & overfill prevention functions into two distinct systems. You will reach safe & reliable level measurement with our Liquiphant Failsafe.
Plant safety and productivity are critical topics that require a partner you can trust; one not interested in short-term profits but in developing sustainable relationships. With our 60+ years of experience, including a long history of industry firsts, we have grown with your sector. Our instruments and solutions are developed according to relevant safety standards, ensuring safe storage and transport of chemicals.
17+ years
of functional safety standard IEC 61508 (quality, safety and reliability) applied.
>90%
of your time saved when proof testing the safety instrumented system with an automated overfill prevention system. Considering 4 hrs per tank using the conventional way.
>4.8 Mio.
Vibronic point level switches installed in liquids world wide.
Náklady na údržbu a chyby měření generované objemovými průtokoměry narostly do neakceptovatelných rozměrů. Společnost Arkema tyto objemové průtokoměry ve svých plnicích stanicích nyní nahradila hmotnostními.
Voda, nápoje, mléčné výrobky, chemikálie nebo léčiva musí být každodenně analyzovány. Z našeho komplexního portfolia produktů vyberte zařízení, které nejlépe odpovídá vašim procesním potřebám.
Měření průtoku
Měření průtoku
Voda, zemní plyn, pára, minerální olej, chemikálie - to jsou některé z tekutin, které je třeba měřit den za dnem. Vyberte průtokoměr, který nejlépe odpovídá vašim procesním potřebám.
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
Kromě všech relevantních měřicích a systémových technologií nabízíme také vhodný software pro všechna odvětví průmyslu, který zajišťuje plný výkon vašich provozních procesů.
Systémové produkty
Systémové produkty
Aplikátor
Měření teploty
Měření teploty
Teploměry a převodníky pro zpracovatelský průmysl
Související příběhy
ESG cíle
Procesní bezpečnost v chemickém průmyslu, vysoká využitelnost provozu
Zachovejte trvalou produktivitu a účinnost pomocí procesní bezpečnosti v souladu s příslušnými předpisy s podporou spolehlivých měření.
Přírodní vědy: Inovativní technologie pro dokonalost procesů
Přírodní vědy: Inovativní technologie pro dokonalost procesů
Spolupráce s námi urychlí vaši cestu od stolu k výrobě a minimalizuje rizika v každém kroku.
Potravinářský a nápojový průmysl: důvěra v kvalitu
Potravinářský a nápojový průmysl: důvěra v kvalitu
Váš partner pro bezpečné plnění hygienických předpisů, zajištění trvalé kvality produktů a využitelnosti provozních celků při současné úspoře vstupních zdrojů a snížení nákladů.
Voda a odpadní voda, kterou je potřeba chránit a dále s ní pracovat
Voda a odpadní voda, kterou je potřeba chránit a dále s ní pracovat
Naše zkušenosti z vodárenství ve více než 100 zemích světa pomáhají zvýšit bezpečnost a využitelnost moderních technologií, optimalizovat náklady a poskytnout co největší podporu v rámci řízení rizik.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .