
Field of application
The Field Xpert SMT77 tablet PC for device configuration enables mobile plant asset management in hazardous (Ex Zone 1) and non-hazardous areas. It is suitable for commissioning and maintenance staff to manage Endress+Hauser and third-party field instruments with a digital communication interface.
The touch-enabled tablet PC is designed as a complete solution. It comes with comprehensive pre-installed driver libraries and offers users a modem software user interface to manage instruments throughout the entire life cycle.
Tip: The Netilion Library application is a valuable addition to Field Xpert. Netilion Library stores and manages all documents created with Field Xpert in the Endress+Hauser Cloud. So everything is secure, up-to-date and available everywhere.
Benefits
High-performance, robust tablet for use in Ex Zone 1 areas with a large 10.1" display and a battery runtime of up to 5 hours.
-
Touch-enabled device configuration software for optimized asset management.
Direct link to Netilion, Endress+Hauser's IIoT ecosystem.
Pre-installed device driver libraries for all of the important industrial protocols.
Fast connection to devices with a single click thanks to automatic hardware detection, online application software and DTM/driver update service offer new functionality and maximum security.
Integrated Heartbeat Verification incl. PDF documentation.
Connection to Endress+Hauser Bluetooth and WLAN devices - perfect for difficult-to-access instruments.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Field Xpert SMT77
Universal, high-performance tablet PC for device configuration in Ex
Zone 1 areasEN 01/12/202431/10/202231/03/202231/01/202028/06/2019Language:
English
Version:
01/12/2024
File size:
1.1 MB
File name:
TI01418SEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Field Xpert SMT77
Universal, high-performance tablet PC for device configuration in Ex
Zone 1 areasEN 01/11/202401/05/202431/10/202231/03/202203/02/2020Language:
English
Version:
01/11/2024
File size:
2.7 MB
File name:
BA01923SEN_0724-00.pdf
-
-
-
Manufacturer Information (MI)
Field Xpet SMT77 - Software Version 1.06.00
Manufacturer Information
forusers regarding software and hardware updates
(following the NAMUR recommendation 53)EN 19/04/202308/07/202217/02/202004/09/201915/08/2019Language:
English
Version:
19/04/2023
File size:
118.8 KB
File name:
MI01440S_04_EN_06.23.pdf
-
-
-
Competence Brochure (CP)
Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: Die perfekte Kombination
Mobile Plant Asset Management
Field Xpert SMT7x & FieldPort SFP50: Die perfekte KombinationLanguage:
German
Version:
15/01/2020
File size:
1.2 MB
File name:
CP01390S_04_DE_02.20.pdf
-
-
-
Competence Brochure (CP)
Flyer "Start with 6 easy steps", Field Xpert SMT77 Universal, high-performance tablet PC for device configuration in Ex Zone 1 areas
Start with 6 easy steps, Field Xpert SMT77
The Field Xpert SMT77 tablet PC for device configuration enables mobile
plant asset
management in hazardous and non-hazardous areas. It is suitable for
commissioning
and maintenance staff to manage field instrumentswith a digital
communication
interface and to record progress. This tablet PC is designed as a
complete solution
that comes withpre-installed driver libraries and is an easy-to-use,
touch-enabled
tool which can be used to manage field instruments during their entire
life cycle.Language:
English
Version:
21/06/2019
File size:
633.3 KB
File name:
CP01376S_04_EN_02.20.pdf
-
-
-
Competence Brochure (CP)
Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: the perfect bundle
Mobile Plant Asset Management
Field Xpert SMT7x & FieldPort SFP50: the perfect bundleLanguage:
English
Version:
15/01/2020
File size:
1.2 MB
File name:
CP01390S_04_EN_02.20.pdf
-
-
-
Competence Brochure (CP)
Field Xpert SMT77 - optimierte mobile Wartung
Promotion Flyer: Field Xpert SMT77 - Optimierte mobile Wartung
Language:
German
Version:
21/06/2019
File size:
1.2 MB
File name:
CP01377S_04_DE_03.21.pdf
-
-
-
Competence Brochure (CP)
Flyer "Starten Sie mit 6 einfachen Schritten", Field Xpert SMT77 Universeller, leistungsstarker Tablet PC zur Gerätekonfiguration in Ex-Zone-1-Bereichen
Starten Sie mit 6 einfachen Schritten, Field Xpert SMT77
Der Tablet PC Field Xpert SMT77 für die Gerätekonfiguration ermöglicht
ein mobiles
Plant Asset Management in Ex-Zone-1-Bereichen. Er eignet sich für das
Inbetriebnahme- und Wartungspersonal, um Feldinstrumente mit digitaler
Kommunikationsschnittstelle einfach zu verwalten. Der touchfähige SMT77
ist als
Komplettlösung konzipiert. Er stellt umfangreiche vorinstallierte
Treiberbibliotheken
zur Verfügung und bietet Zugang zu «IIoT» sowie zu Informationen,
Dokumentation
des Gerätes.Language:
German
Version:
21/06/2019
File size:
636.2 KB
File name:
CP01376S_04_DE_02.20.pdf
-
-
-
Competence Brochure (CP)
Field Xpert SMT77 - optimized mobile maintenance
Promotion Flyer: Field Xpert SMT77 - optimized mobile maintenance
Language:
English
Version:
21/06/2019
File size:
1.2 MB
File name:
CP01377S_04_EN_03.21.pdf
-
-
-
Innovation (IN)
Field Xpert SMT77 - Universal, high-performance device configuration tablet PC for Ex Zone 1 areas
Field Xpert SMT77 - Universal, high-performance device configuration
tablet PC
for Ex Zone 1 areas. Rugged revolution in Ex Zone 1. The device
configuration
tablet PC Field Xpert SMT77 enables mobile Plant Asset Management in
hazardous
(Zone 1) areas. It isideal for commissioning and maintenance staff to
manage field
instruments with digital communication interface and to document the
work
progress.Language:
English
Version:
13/03/2019
File size:
2.5 MB
File name:
IN01136S_04_EN_02.20.pdf
-