

Specs at a glance
-
Input
1 x analogue (I) / pulse (for flow)
1 x RTD (for temperature)
1 x analogue (I) (for density)
Loop power supply 24V DC (+/-16%) -
Output
1 x analogue (I) / pulse (active)
2 x open collector -
Display
160 x 80 Dot-Matrix LCD with white backlit
Colour change in case of alarm event
Active display area 70 x 34 mm -
Calculations
Volume calculation
Field of application
The Batch Controller RA33 is designed to record flow and control output signals for valves and pumps to ensure the exact dosing of predefined batch quantities. The measured volume can be corrected with the temperature/density compensation function. The filling process can be optimized with an automatic or fixed after-run correction. Mineral oils can be corrected according to the ASTM D1250-04 standard.
Recording and controlling of slow batch operations with a duration of longer than 10 seconds. Typical applications include:
Food industry
Chemical industry
Pharmaceutical industry
Oil & gas industry
Benefits
Fixed and automatic after-run correction for constant, extremely accurate results
Higher quality through fast and exact dosing
Optional volume correction for mineral oils as per ASTM D1250-04
Detailed logging of protocols (preset counter, volume counter, batch name and number) as well as error messages and changes of operating parameters
Standard models are suitable for connecting and supplying all common flow transmitters, temperature sensors and density sensors
Remote control option to start and abort batch runs
Daily, monthly and annual statistics on the batch run size and quantity
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
RA33 Technical Information
Technical Information Batch Controller RA33
EN 29/12/201809/02/201528/09/201115/09/2010Language:
English
Version:
29/12/2018
File size:
912.5 KB
File name:
TI00163KEN_0318.pdf
-
-
-
Operating Instruction (BA)
RA33
Batch Controller
EN 25/10/202107/03/201909/02/201507/10/201413/02/2014Language:
English
Version:
25/10/2021
File size:
4.1 MB
File name:
BA00300KEN_0621-00.pdf
-
-
-
Operating Instruction (BA)
FDM Field Data Manager Software MS20, MS21
Data management and visualization
EN 04/10/202127/07/202109/05/201916/05/201724/03/2016Language:
English
Version:
04/10/2021
File size:
5.9 MB
File name:
BA00288R09EN_1221.pdf
-
-
-
Operating Instruction (BA)
EngyCal RH33 and RS33 and Batch Controller RA33 Operating Instructions
Additional operating instructions Modbus for BTU meter RH33, Steam
calculator RS33 and Batch Controller RA33EN 24/06/201616/11/2010Language:
English
Version:
24/06/2016
File size:
291.3 KB
File name:
BA01029KEN_1416.pdf
-
-
-
Short Instruction (KA)
RA33
Batch Controller
EN 16/02/202212/09/201401/08/201125/11/201030/09/2010Language:
English
Version:
16/02/2022
File size:
2.1 MB
File name:
KA00299KEN_0322-00.pdf
-
-
-
Installation Instructions (EA)
71144242
Freischaltung einer Software Option
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
1.9 MB
File name:
71144242.pdf
-
-
-
Installation Instructions (EA)
XPR0001-xx
Einbauanleitung für den Austausch der Kommunikationkarte
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
2.8 MB
File name:
71122645.pdf
-
-
-
Installation Instructions (EA)
XPR0001-xx
Einbauanleitung Austausch Gehäusefront, Gehäuseunterteil,
ElektronikabdeckungEN 30/01/2025Language:
English
Version:
30/01/2025
File size:
2.7 MB
File name:
71122644.pdf
-
-
-
Installation Instructions (EA)
XPR0003-xx
Einbauanleitung für den Austausch des Mainboard
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
2 MB
File name:
71122646.pdf
-
-
-
Fields of Activities (FA)
Komponenty AKPiA i rejestratory ekranowe
Rozwiązania dla pętli sygnałowych
Language:
Polish
Version:
20/04/2018
File size:
10.2 MB
File name:
FA00016KPL.pdf
-