Specs at a glance
-
Measuring range
Depending on the path length and the application the measuring range vary:
TOCeq: 0 to 400 mg/l
CODeq: 0 to 20 000 mg/l
BODeq: 0 to 5000 mg/l
SAC254: 0 to 1000 /m
TU: 0 to 800 FAU
TSS: 0 to 10 000 mg/l
NO3-N: 0 to 500 mg/l
APHA/Hazen: 0 to 500 Hazen -
Process temperature
0 to 50°C
32 to 122 °F -
Process pressure
0.5 to 10 bar abs.
7.3 to 145 psi -
Measuring method
UV/VIS Absorbance at 200 to 800 nm
Field of application
Memosens Wave CAS80E offers reliable real-time measurements of relevant analytical parameters such as chemical and biological oxygen demand (COD, BOD), turbidity, nitrate and spectral absorption coefficient (SAC) in one single device. It thus increases your efficiency and minimizes costs for your measuring points. The compact, handy Memosens Wave CAS80E spectrometer is easy to install and maintain and ensures reliable, interference-free communication thanks to Memosens digital technology.
The Memosens Wave CAS80E spectrometer is suitable for measuring a wide range of analytical parameters in:
Drinking water
Surface water
Wastewater
Industrial wastewater
Utilities
Benefits
Ensures uninterrupted measurements in real time by operating directly in the process.
-
Benefit from reliable, interference-free communication thanks to Memosens digital technology.
-
Offers you the analysis of many standard parameters for your water and wastewater monitoring. Measures your specific selection of the parameters turbidity, suspended solids, CODeq, BODeq, TOCeq, SAC254, nitrate and the APHA-Hazen color.
-
The spectrometer is quickly adapted to your specific application through pre-installed analysis models.
-
Compact, lightweight spectrometer that is very easy to install and convinces with its low-maintenance operation.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Memosens Wave CAS80E
Spectrometer for water analysis
EN 24/02/202309/12/202013/07/2020Language:
English
Version:
24/02/2023
File size:
553.5 KB
File name:
TI01522CEN_0322-00.pdf
-
-
-
Operating Instruction (BA)
Memosens Wave CAS80E
Spectrometer for water analysis
EN 24/02/202304/01/202207/12/202013/07/2020Language:
English
Version:
24/02/2023
File size:
977.1 KB
File name:
BA02005CEN_0522-00.pdf
-
-
-
Installation Instructions (EA)
SD card kit
32 GB, industrial flash drive
EN 23/03/2021Language:
English
Version:
23/03/2021
File size:
506.7 KB
File name:
EA01354CEN_0121.pdf
-
-
-
Installation Instructions (EA)
EA CAV01 kit, seal set
for the CAV01 flow assembly
EN 14/08/2023Language:
English
Version:
14/08/2023
File size:
977.1 KB
File name:
EA01477CEN_0123-00.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Case Study (CS)
Automation saves time in wastewater analysis
Kerry DCF improves speed and reliability of COD measurement
Language:
English
Version:
12/03/2024
File size:
716.8 KB
File name:
Kerry DCF CS01871C.pdf
-
-
-
Innovation (IN)
Ein effizienter Assistent für Sie
Ein effizienter Assistent für Sie: Memosens Wave CAS80E sorgt für
zuverlässige
Echtzeitmessungen in Wasser und Abwasser.Language:
German
Version:
25/08/2020
File size:
1.3 MB
File name:
IN01173C_MemosensWaveCAS80E_DE.pdf
-
-
-
Innovation (IN)
Memosens Wave CAS80E
Votre spécialiste pour le traitement de l'eau Memosens Wave CAS80E
Language:
French
Version:
30/01/2020
File size:
1.2 MB
File name:
FR-MemosensWaveCAS80E_Schweiz_final.pdf
-
-
-
Innovation (IN)
An efficient assistant by your side
An efficient assistant by your side: Memosens Wave CAS80E ensures
reliable real-time measurements in water and wastewater.Language:
English
Version:
25/08/2020
File size:
1.3 MB
File name:
IN01173C_MemosensWaveCAS80E_EN.pdf
-