
Specs at a glance
-
Measuring range
0 to 200 FTU
0 to 200 ppm DE -
Process temperature
0 to 90 °C (32 to 194 °F) continuous
Max. 130 °C (266 °F) for 2 hours -
Process pressure
Max. 100 bar (1450 psi)
(depending on flow through assembly)
Field of application
The OUSTF10 scattered light turbidity sensor is used for measurement of suspended solids, emulsions and immiscible fluids in process liquids. It provides you with all desired information from product purity to filter blocking. As a result, you gain more control over the quality of your products and processes. OUSTF10 is ready for all kinds of environments, such as very high temperatures, hazardous areas (ATEX, FM) and hygienic processes (CIP/SIP).
The OUSTF10 sensor measures turbidity for:
Quality control / Purity monitoring
Filter monitoring
Condensate monitoring
Turbidity in breweries
Heat exchanger leakage detection
Turbidity in brine
With its international explosion-protection approvals, such as ATEX and FM, the sensor is suitable for hazardous area use.
Benefits
Accurate and highly sensitive purity monitoring for better product quality
Low-maintenance sensor with long service life and stable operation
Optional long pass NIR filter to minimize color related measurement errors
Reliable detection of heat exchanger leaks
Suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP)
Approved for hazardous area use
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
OUSTF10 Technical Information
Optical sensor with the OUA260 flow assembly for the measurement of
turbidity and undissolved solidsEN 31/03/201627/05/2013Language:
English
Version:
31/03/2016
File size:
657.2 KB
File name:
TI00500CEN_0216.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Model OUM670 Turbidity Monitor, Model OUSTF10 Inline Sensor
Monitor/Sensor to measure low levels of non-dissolved solids
Language:
English
Version:
01/06/2009
File size:
1.9 MB
File name:
PN71002830_OUM670_OUSTF10-R7_Manual_EH.pdf
-
-
-
Operating Instruction (BA)
BA OUSTF10
Optical sensor with the OUA260 flow assembly for the measurement of
undissolved solidsEN 11/01/202431/03/201627/05/2013Language:
English
Version:
11/01/2024
File size:
1 MB
File name:
BA00500CEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA OUSAF12, OUSAF21, OUSAF22, OUSAF44, OUSAF46, OUSTF10
Process photometer sensors
UK Ex II 2G Ex db IIC T5 GbLanguage:
English
Version:
02/11/2022
File size:
533.1 KB
File name:
XA02914CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
OUSAF12, OUSAF21, OUSAF22, OUSAF44, OUSAF46, OUSTF10 Sicherheitshinweise für elektrische Betriebsmittel im explosionsgefährdeten Bereich Safety instructions for electrical apparatus for explosion-hazardous areas Conseils de sécurité pour matériels électriques destinés aux zones explosibles Safety Instructions
Safety instructions for electrical apparatus for explosion-hazardous
areasEN 10/01/201831/12/201730/09/201631/03/2016Language:
English
Version:
10/01/2018
File size:
4.7 MB
File name:
XA01403CA3_0418.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-