Specs at a glance
-
Process temperature
PVDF version: 0 to 120 °C (32 to 248 °F)
Stainless steel version: -15 to 150 °C (5 to 302 °F)
With EPDM: -15 to 140 °C (5 to 284 °F) -
Process pressure
PVDF version: max. 8 bar at 50 °C (max. 116 psi at 122 °F)
Stainless steel version: max. 10 bar (max. 145 psi)
Field of application
The Flowfit CPA240 flow assembly is designed for all demanding applications where high temperatures and pressures are involved. With its various connections, Flowfit flexibly adapts to your process offering space for three sensors. Simple installation and removal of the sensors save time for maintenance and recalibration.
Flowfit CPA240 is intended to be used in pipes in:
Chemical industry
Petrochemical industry
Power plants and waste incinerating plants
Extractive metallurgy and metal processing
Drinking water treatment plants
It is suitable for use with pressures of up to 10 bar (stainless steel) or 8 bar (PVDF).
Benefits
Simple installation and removal of the electrode holder (e.g. for calibration)
Flexible connection to the process by means of various connectors and installation versions
Less condensation due to a Goretex filter
Reduces installation effort by providing 3 mounting positions for 120 mm sensors or an optional cleaning unit
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Flowfit CPA240
Flow assembly for 12 mm sensors
EN 23/03/202111/10/201901/01/1998Language:
English
Version:
23/03/2021
File size:
532.5 KB
File name:
TI00179CEN_1421.pdf
-
-
-
Operating Instruction (BA)
Flowfit CPA240
Flow assembly for 12 mm sensors
EN 05/08/202030/09/201801/02/1998Language:
English
Version:
05/08/2020
File size:
768 KB
File name:
BA00179CEN_1420.pdf
-
-
-
Installation Instructions (EA)
Kit for Cleanfit CPA240
Spare parts kits for flow assembly for 12 mm sensors
EN 14/02/2022Language:
English
Version:
14/02/2022
File size:
1.1 MB
File name:
EA01415CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Kit CxA O-ring
For assemblies with a dummy plug (e.g.: CxA111, CPA240, CPA250, CYA27,
12mm electrodes with PG13.5 thread)EN 21/05/2021Language:
English
Version:
21/05/2021
File size:
590.4 KB
File name:
EA01355CEN_0121.pdf
-
-
-
Competence Brochure (CP)
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und
AnwendungenLanguage:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
-
-
-
Competence Brochure (CP)
pH measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおける導電率の測定
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
3.5 MB
File name:
CP01313CJA_0223_1024_Conductivity_sensor_selection_guide.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおけるpH測定
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
2.6 MB
File name:
CP00010CJA_1315_1024_pH_selection_guide.pdf
-
-
-
Competence Brochure (CP)
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und
ApplikationenLanguage:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
-
-
-
Competence Brochure (CP)
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
-