©Endress+Hauser
Field of application
The Ecofit CPA640 is a universal process assembly for fixed installation of any kind of 120 mm sensor (Pg 13.5) in water and process applications (utilities). Its threaded connections and various seal materials enable you to perfectly adapt it to all kinds of processes. Ecofit is the simple, but flexible solution wherever cost-saving is mandatory.
Ecofit CPA640 is intended for installation in pipes in:
Wastewater treatment
Water treatment
Condensate treatment
Cooling water circuits
It is suitable to be used with pressures of up to 10 bar.
Benefits
Suitable for all standard sensors with Pg 13.5 and 120 mm (4.72") length
Quick installation and removal thanks to threaded connection
Various seal materials for perfect adaptation to all kinds of processes
Cost-efficient possibility of installing analog or Memosens sensors
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Toilet flushing with a fresh sea breeze
Using seawater to flush toilets can save a lot of drinking water. To ensure a constant water supply, the sensors used must function reliably to meet the water quality objectives (WQO).
Read the full story
Monitoring biological parameters in wastewater
Examination of wastewater, using the Liquistation CSF48 and the Liquiport CSP48 mobile, can provide valuable information about the occurrence of Covid 19 infections in a specific area
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Measuring principle
Amperometric oxygen measurement
Most downloaded
BA Ecofit CPA640
English version - 05/2023
Universal compact assembly for the installation of 120 mm sensors for
all areas of water management and industry
EN
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL NO PL PT RO RU SK SL SV TH TR ZH
31/05/2023
02/10/2014
Language:
English
Version:
31/05/2023
File size:
542.9 KB
File name:
BA01355CEN_0223-00.pdf
Product family: EcoFit
English version - 11/2020
Product root: CPA640-
Declaration number: HE_01376_01.20
Manufacturer specification: Explosion protection
Language:
English
Version:
25/11/2020
File size:
202 KB
File name:
CPA640_HE Ex_HE_01376_01.20 unterschrieben.pdf
10 documents
Universal compact assembly for the installation of 120 mm sensors for all areas of water management and industry
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
31/05/2023
01/12/2014
02/10/2014
21/11/2013
15/12/2010
Language:
English
Version:
31/05/2023
File size:
503.9 KB
File name:
TI00421CEN_1723-00.pdf
Universal compact assembly for the installation of 120 mm sensors for all areas of water management and industry
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
31/05/2023
02/10/2014
Language:
English
Version:
31/05/2023
File size:
542.9 KB
File name:
BA01355CEN_0223-00.pdf
Intrinsically safe interface for connecting intrinsically safe and non-intrinsically safe transmitters to a USB port
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish
27/01/2020
12/06/2015
31/03/2015
Language:
English
Version:
27/01/2020
File size:
565.8 KB
File name:
BA01385CEN_0319.pdf
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
2.6 MB
File name:
CP00010CJA_1315_1024_pH_selection_guide.pdf
pH measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen
Language:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
Product root: CPA640- Declaration number: HE_01376_01.20 Manufacturer specification: Explosion protection
Language:
English
Version:
25/11/2020
File size:
202 KB
File name:
CPA640_HE Ex_HE_01376_01.20 unterschrieben.pdf
Adapter für Anbringung der Elektrode CPS 11D an Armatur CYA 611
Language:
German
Version:
06/12/2012
File size:
23.5 KB
File name:
TTCPA640DE.doc
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
O-RING VITON ID 10.82mm OD 14.38mm Wall
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all