
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
-
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F)
Option: –50 to +205 °C (–58 to +401 °F) -
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Measuring tube: 1.4435 (316L)
Connection: 1.4435 (316L); 1.4404 (316/316L)
Field of application
Promass P is the specialist for sterile processes in the life sciences industry. It is dedicated to biotech applications requiring highest compliance with guidelines and regulations. With its compact transmitter Promass P 300 offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables compliance and process safety at all times.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Dedicated to applications under sterile conditions in the life sciences industry
Device properties
ASME BPE, 3-A and EHEDG conform & low delta ferrite
Electropolished measuring tube in 1.4435 (316L)
Fast recovery from CIP/SIP
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Highest process quality – fully compliant to industry requirements
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Promass 300/500 - HART
Language neutral - 09/2023
PACTware, PACTware, 6.0.0.26 Rockwell Automation, FieldCare in Rockwell, 1715-IF16 Rockwell Automation, FieldCare in Rockwel l, 1794-IF8IH Endress+Hauser, Field Xpert - SMT70, 1.07.00 Rockwell Automation, FieldCare in Rockwell, 1756-IF8H Rockwel l Automation, FieldCare in Rockwell, 1719-IF4HB Emerson, AMS DTM Launcher, 14.5 Rockwell Automation, FieldCare in Rockwell, 1719-CF4HB Yokogawa, Plant Resource Manager, R4.03 Rockwell Automation, FieldCare in Rockwell, 1734-IE2CH Rockwell Autom ation, FieldCare in Rockwell, 1734-IE4CH Rockwell Automation, FieldCare in Rockwell, 1756-IF16IH Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, FieldCare, 2.17.00 Endress+Hauser, Memograph RSG45, 02.04.05 Rockwell Automatio
Language:
Language neutral
Version:
28/09/2023
File size:
234.2 MB
File name:
EH_Promass_300_500_8x3x_8x5x_HART_FW_1_01_zz_Dev_Rev_02.zip
-
-
-
CDI DTM
CDI DTM - Promass 300/500 - EtherNet/IP
Language neutral - 05/2023
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
Language:
Language neutral
Version:
09/05/2023
File size:
158.4 MB
File name:
EH_Promass_300_500_8x3x_8x5x_EIP-CDIE_FW_1_00_zz_Dev_Rev_01.zip
-
-
-
Technical Information (TI)
TI Proline Promass P 300
Coriolis flowmeter
EN 01/11/202401/08/202216/09/201915/07/201901/11/2018Language:
English
Version:
01/11/2024
File size:
10.9 MB
File name:
TI01276DEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 300
Coriolis flowmeter
PROFINET over Ethernet-APLEN 01/11/202408/01/2024Language:
English
Version:
01/11/2024
File size:
7.2 MB
File name:
BA02114DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 300 PROFIBUS PA
Coriolis flowmeter
EN 01/11/202401/11/201801/08/2016Language:
English
Version:
01/11/2024
File size:
6.8 MB
File name:
BA01511DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 300 PROFINET
Coriolis flowmeter
EN 01/11/202416/09/201915/07/201902/10/2017Language:
English
Version:
01/11/2024
File size:
9.5 MB
File name:
BA01743DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 300 EtherNet/IP
Coriolis flowmeter
EN 01/11/202402/10/2017Language:
English
Version:
01/11/2024
File size:
7.8 MB
File name:
BA01732DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 300 FOUNDATION Fieldbus
Coriolis flowmeter
EN 01/11/202401/11/2016Language:
English
Version:
01/11/2024
File size:
6.8 MB
File name:
BA01522DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 300 PROFIBUS DP
Coriolis flowmeter
EN 01/11/202401/06/2018Language:
English
Version:
01/11/2024
File size:
6.8 MB
File name:
BA01861DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 300
Coriolis flowmeter
Modbus RS485EN 01/11/202401/08/202201/09/201902/10/201701/08/2016Language:
English
Version:
01/11/2024
File size:
7.2 MB
File name:
BA01500DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 300
Coriolis flowmeter
HARTEN 01/11/202401/08/202201/09/201902/10/201701/08/2016Language:
English
Version:
01/11/2024
File size:
8.2 MB
File name:
BA01489DEN_0524-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 300 FOUNDATION Fieldbus Description of Device Parameters
Coriolis flowmeter
EN 01/08/201801/11/2016Language:
English
Version:
01/08/2018
File size:
2.4 MB
File name:
GP01094DEN_0218.pdf
-