![](https://portal.endress.com/picpool/sft/prodcont/thumb/orn422.jpg)
![ORN22 Product picture of: ORN22](https://portal.endress.com/webapp/picturepool/500/0/ORN22.jpg)
![ORN22 Product picture of: ORN22](https://portal.endress.com/webapp/picturepool/500/0/ORN22.jpg)
- F
- L
- E
- X
Loop power supply, 0/4-20mA.
1:1 transmission, HART transparency.
Housing 12.5mm, IP20.
::Input, output active/passive usable.
::Optional up to SIL2 SC3 acc. IEC61508.
::Optional with DIN rail bus connector.
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
![FLEX: Fundamental FLEX: Fundamental](/__image/a/9247230/k/ff2cdfd22a6dfc7f1ff30d6801ddb8949a3817a7/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_F_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
BA Active barrier
Active barrier, 1-/2-channel/SD for 4 to 20 mA, HART® transparent with 24 V <sub>DC</sub> and active/passive input and output, optio
nally available with SIL and ExEN 08/04/202431/03/2020Language:
English
Version:
08/04/2024
File size:
888.1 KB
File name:
BA02030OEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA Active barrier 24 VDC
Active barrier, 1-/2-channel/SD for 4 to 20 mA, HART® transparent with 24 V <sub>DC</sub> and active/passive input and output, optio
nally available with SIL and ExEN 08/04/202431/12/202220/12/2021Language:
English
Version:
08/04/2024
File size:
545.3 KB
File name:
KA01459OEN_0424-00.pdf
-
-
-
Ex Safety Instruction (XA)
RN22, RN42
[Ex ia Ga] IIC
[Ex ia Da] IIIC
Ex ec IIC GcEN 26/09/2022Language:
English
Version:
26/09/2022
File size:
366.1 KB
File name:
XA03020KEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RN22, RN42
Ex tc IIIC Dc
EN 31/01/2023Language:
English
Version:
31/01/2023
File size:
360.2 KB
File name:
XA03109KEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RN22, RN42
ATEX, IECEx:
II(1)G [Ex ia Ga] IIC
II(1)D [Ex ia Da] IIIC
II3G Ex ec IIC GcEN 15/05/202321/03/202219/07/202130/04/2021Language:
English
Version:
15/05/2023
File size:
369.8 KB
File name:
XA02086KEN_0423-00.pdf
-
-
-
Functional Safety (FY)
RN22, RN42
Active barrier for isolating 4 to 20 mA standard signal circuits,
HART-transparentEN 29/10/202115/01/2021Language:
English
Version:
29/10/2021
File size:
2.3 MB
File name:
FY01034KEN_0221-00.pdf
-
-
-
PU (Publication)
Dual Label - Fact Sheet ORN22
The Endress+Hauser Dual Label version is a great
way to persoanlize our products in a simple way.Language:
English
Version:
08/10/2024
File size:
7.7 MB
File name:
PU01525R_09_EN_01.24-ORN22.pdf
-
-
-
UK Conformity Assessed
Product family: Power supply and barrier
Product root: ORN22-, RN22-
Declaration number: UK_00404_01.21Language:
English
Version:
24/03/2022
File size:
131.4 KB
File name:
UK_00404_01.21.pdf
-
-
-
UK Conformity Assessed
Product family: Power supply and barrier
Product root: ORN22-, RN22-
Declaration number: UK_00463_01.21Language:
English
Version:
01/12/2021
File size:
122.2 KB
File name:
UK_00463_01.21.pdf
-