This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Point level switch.
Measuring: ultrasonic, contactless.
Sensor enclosure: PVDF.
Max meas. range under ideal condition:
Liquid: 16ft/5m. Solid: 7ft/2m.
Blocking distance: 0.8ft/25cm.
Process connection NPT1-1/2.
Integrated sound velocity compensation.
Self cleaning effect of sensor membrane.
:: Status switch visible from outside.
:: Switch point freely adjustable.
:: Simple calibration.
-
-
Technical Information (TI)
Prosonic T FTU230/231 Technical Information
Compact transmitter for non-contact limit detection in liquids and
solidsEN 24/07/2003Language:
English
Version:
24/07/2003
File size:
569.5 KB
File name:
ti247fen.pdf
-
-
-
Short Instruction (KA)
Prosonic T FTU230/23 Operating Instructions
Compact transmitter for non-contact limit detection in liquids and
solidsEN 11/06/200801/07/2003Language:
English
Version:
11/06/2008
File size:
2 MB
File name:
KA041FA3_0608.pdf
-