Pressure transmitter gauge, hydrostatic. Application: level. Food-/pharmaceutical version, hygienic. Sensor: CONTITE, flush mounted. Measuring diaphragm: Metall, AlloyC276. Hermetically welded. :: Safe humidity protect.,climate proof.
Predecessor
DB40F
DB41F
DB42F
DB43C
DB32
Successor
Compact pressure sensor with the Contite measuring cell for hydrostatic level measurement
Read more
Highest performance pressure sensor with the Contite cell for hydrostatic level measurement
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic
Pressure transmitter, gauge for hydrostatic level measurement, flush mounted CONTITE-sensor with metallic measuring diaphragm Alloy C4 hermetically welded + safe humidity protection Compact version Hygienic design
Supply voltage
3-wire analogue: 15...20V DC 2-wire PFM-Signal: 14...16V DC 4...20mA HART: 11,5...30V DC PROFIBUS PA: 9...24V DC Ex ia: 9...32V DC FOUNDATION Fieldbus: 9...32V DC
Process connection
Universal process mounting adapter Hygienic connections Tri-Clamp ISO2852
Communication
3-wire analogue 2-wire PFM 4...20mA HART PROFIBUS PA FOUNDATION Fieldbus
Certificates / Approvals
ATEX CSA WHG/overspill protection GL marine 3A, EHEDG
Characteristic / Application
Pressure transmitter, gauge for hydrostatic level measurement, flush mounted CONTITE-sensor with metallic measuring diaphragm Alloy C4 hermetically welded + safe humidity protection Compact version Hygienic design
Supply / Communication
3-wire analogue: 15...20V DC 2-wire PFM-Signal: 14...16V DC 4...20mA HART: 11,5...30V DC PROFIBUS PA: 9...24V DC Ex ia: 9...32V DC FOUNDATION Fieldbus: 9...32V DC
Process pressure / max. overpressure limit
Process connection
Universal process mounting adapter Tri-Clamp ISO2852 Hygienic connections
Max. measurement distance
Communication
3-wire analogue 2-wire PFM 4 ... 20 mA HART PROFIBUS PA FOUNDATION Fieldbus
Certificates / Approvals
ATEX CSA WHG/overspill protection GL marine EHEDG, 3A
Options
digital display SS-, Aluminium- or Polyesterhousing
Most downloaded
Deltapilot S Pressure sensor with CONTITE measuring
English version - 10/2008
Deltapilot S DB50(A), DB50L, DB50S, DB51(A), DB52(A), DB53(A), Pressure
sensor with CONTITE measuring cell
EN
CS DE FR RU
More
15/10/2008
12/10/2006
06/04/2006
Language:
English
Version:
15/10/2008
File size:
3.2 MB
File name:
TI257PEN_0808.pdf
39 documents
Deltapilot S Pressure sensor with CONTITE measuring
Deltapilot S DB50(A), DB50L, DB50S, DB51(A), DB52(A), DB53(A), Pressure sensor with CONTITE measuring cell
EN
Czech German French Russian
Select other language
15/10/2008
12/10/2006
06/04/2006
Language:
English
Version:
15/10/2008
File size:
3.2 MB
File name:
TI257PEN_0808.pdf
Technical Information (Operating Instructions) Hydrostatic Level
Measurement deltapilot S DB 50, DB 51, DB 52, DB 50 L, DB 53
Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable For foodstuffs, water, wastewater, chemicals and pharmaceuticals
EN
German French Italian Polish Russian
Select other language
01/01/2000
Language:
English
Version:
01/01/2000
File size:
2.7 MB
File name:
Ti257fen.pdf
Operating Instructions Electronic insert FEB 20 with INTENSOR Protocol /
FEB 22 with HART Protocol
Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable. For foodstuffs, water, wastewater, chemicals and pharmaceutical.
EN
German French
Select other language
15/10/2008
01/10/2006
Language:
English
Version:
15/10/2008
File size:
3.1 MB
File name:
BA152PEN_0908.pdf
Operating Instructions Deltapilot S Foundation Fieldbus Hydrostatic
Level Measurement
Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable. For foostuffs, water, wastewater, chemicals and pharmaceuticals.
EN
German
Select other language
15/10/2008
01/11/2001
Language:
English
Version:
15/10/2008
File size:
1.8 MB
File name:
BA232FEN_0808.pdf
Operating Instructions Deltapilot S PROFIBUS-PA Hydrostatic Level
Measurement
Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable. For foodstuffs, water, wastewater, chemicals and pharmaceutical.
EN
German Polish
Select other language
15/10/2008
01/07/2002
Language:
English
Version:
15/10/2008
File size:
2.9 MB
File name:
BA164FEN_0808.pdf
Operating Instructions Electronic insert FEB 20 with INTENSOR Protocol / FEB 22 with HART Protocol
Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable. For foodstuffs, water, wastewater, chemicals and pharmaceutical.
EN
Czech German Finnish French Russian
Select other language
01/10/1999
Language:
English
Version:
01/10/1999
File size:
2.9 MB
File name:
Ba152fen.pdf
Operating Instructions Deltapilot S.
Partial mounting of the housing.
EN
German Spanish French Italian Dutch
Select other language
01/02/1998
Language:
English
Version:
01/02/1998
File size:
244.9 KB
File name:
KA049FA6.PDF
deltapilot S DB 50 L/DB 50 S
Szilikon tömítés az univerzális adapterhez
EN
German French
Select other language
01/08/2001
01/06/1998
Language:
English
Version:
01/08/2001
File size:
87.4 KB
File name:
DeltapilotS_ka063fhu.pdf
Operating Instructions Deltapilot S FEB 11/ FEB 17; FEB 11 P/ FEB 17 P.
Electronic insert.
EN
German Spanish French Italian Dutch
Select other language
01/08/1996
Language:
English
Version:
01/08/1996
File size:
418.2 KB
File name:
KA048FA6.PDF
Harting plug HAN7D
Installation instruction
Cerabar M/S, Deltabar M/S, Deltapilot M/S
EN
German
Select other language
11/04/2012
Language:
English
Version:
11/04/2012
File size:
292.8 KB
File name:
EA0006PA2_0810.pdf
Search spare parts by number in drawing
9 spare parts & accessories
9 spare parts
9 accessories
Drawing number
Order code
11
910127-0001
Cover F6 Alu, high, gasket
Drawing number
Order code
20
52002593
Cover F10 PBT, high, gasket
Drawing number
Order code
20
52002594
Sealing set EPDM 73.0x3.0, 10 pieces
Drawing number
Order code
21
52008495
Flat seal 50x65x1 PTFE, FDA, 5 pieces
O-ring 28,17 x 3,53 EPDM 70 +PTFE
Drawing number
Order code
51
013543-0001
Profile gasket silicone, 5 pieces
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all