![OTMR35 Product picture of: OTMR35](https://portal.endress.com/webapp/picturepool/500/0/OTMR35.jpg)
![OTMR35 Product picture of: OTMR35](https://portal.endress.com/webapp/picturepool/500/0/OTMR35.jpg)
- F
- L
- E
- X
Sensor: Pt100 class A,
fast response time.
Output: Pt100 or 4-20mA
(programmable via PC).
DNV marine approval.
Max. insertion length 600mm.
Presetting failure current low.
::Hygienic applications.
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
![FLEX: Fundamental FLEX: Fundamental](/__image/a/9247230/k/ff2cdfd22a6dfc7f1ff30d6801ddb8949a3817a7/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_F_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
Compact thermometer
For general or hygienic applications
EN 31/10/202230/06/2021Language:
English
Version:
31/10/2022
File size:
857.7 KB
File name:
BA00215OEN_0222-00.pdf
-
-
-
Hygienic equipment
Product family: Accessories, Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer
Product root: DTT35-, ODTT35-, OTM311-, OTMR35-, OTR35-, TE411-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR3
5-, TT411-, TT412-, TTR35-
Region: USA
Approval agency: 3-A Sanitary Standards
Hygienic equipment: 3-A Sanitary
Hygienic standard: 74-07Language:
English
Version:
01/01/2025
File size:
305.1 KB
File name:
3-A 1144 2025 74-07.pdf
-