Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
LNG baseload custody transfer facility

LNG composition measurement for baseload custody transfer

High accuracy with lower maintenance for reliable baseload custody transactions

Reliable analysis of LNG composition is challenging during baseload custody transfer. Traditional gas chromatograph (GC)/vaporizer systems can struggle to generate accurate measurements in cryogenic conditions. Because these systems transport vaporized gas to the analyzer, need costly vaporizer maintenance, and require sample conditioning, GCs/vaporizers have higher OPEX. Endress+Hauser’s Raman analyzer system solves these issues.

  • Largely maintenance-free

    with equivalent accuracy as top-performing GC/vaporizers

    Our Raman analyzer systems provide accurate composition measurement of LNG in the liquid phase without the maintenance burden of traditional GC/vaporizer systems. Enjoy a compact analyzer footprint with easy installation and no analyzer consumables or sample conditioning. By avoiding the need to maintain a vaporizer with vacuum-jacketed tubing, Raman can deliver equally accurate results while reducing your overall OPEX.

Raman Rxn-41 probe installed at LNG baseload custody transfer facility ©Endress+Hauser
Raman Rxn-41 probe installed ©Endress+Hauser
Raman Rxn4 analyzer for LNG ©Endress+Hauser
Stainless steel Rxn-41 cryogenic probe ©Endress+Hauser
LNG baseload custody transfer ©Endress+Hauser

How we can help

Accurately measure your LNG composition and energy content at key baseload custody transfer measurement points without costly vaporizer installation and maintenance.

  • Utilize a safe, proven LNG measurement technique - verified by the GERG

  • Reduce your carbon footprint - eliminate emissions from sample venting or flaring due to vaporization

  • Measure the full transfer of LNG – immune to LNG flow, pressure, or temperature variations

  • Reduce OPEX - Simplify maintenance with easy annual verification - internal automated calibration; no moving parts or insulated transfer lines to maintain

  • Eliminate consumables such as calibration and carrier gases

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

  • What we offer

    Endress+Hauser Raman analyzer systems deliver the rapid, precise, and highly accurate composition measurements needed for high value baseload LNG custody transactions. Our decades of experience in process automation enables us to offer customers turnkey...

  • Hardware & Software

    • Raman Rxn4 analyzer – with Raman RunTime embedded controller - Modbus, TCP/IP or RS485 - compatible with 19” rack mount hardware

    • Raman Rxn-41 probe

    • Up to 500 m fiber optic cable

    • Kit for surrogate validation

  • Services

    • Application consultancy & onsite inspection

    • Project management & engineering

    • FAT & SAT

    • Project commissioning

    • System performance verification services

    • Customer training

Downloads

    • White paper (WP)
    Raman technology for LNG

    Raman technology for LNG

    • White paper (WP)

    Read about the benefits of our Raman spectroscopic analyzer systems for the LNG industry.

    • White paper (WP)
    Raman Rxn4 analyzer

    Raman Rxn4 analyzer - LNG custody transfer analyzer

    • White paper (WP)

    Discover the key facts about the Raman Rxn4 analyzer, a Raman spectroscopic analyzer for LNG custody transfer in the Oil & Gas industry.

    • White paper (WP)
    Raman Rxn-41

    Raman Rxn-41 - Cryogenic liquid probe

    • White paper (WP)

    Learn about the key facts about the Raman Rxn-41 probe, a Raman spectroscopy probe for cryogenic liquid measurement in the LNG industry.

    • White paper (WP)
    Raman method for custody transfer measurements of LNG

    Raman method for custody transfer measurements of LNG

    • White paper (WP)

    Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Explore other applications for this industry