Optimized dewatering, digester, and disposal processes help reduce operating costs and protect the environment
Sludge treatment and disposal into the environment are increasingly regulated worldwide, driving the wastewater industry to explore new solutions, at high costs. To minimize operating costs, sludge preparation and optimizing the dewatering process are essential to reduce its volume for drying or incineration. Anaerobic digestion of sludge further reduces the volume and weight, and as a by-product, biogas and biomethane can be captured and reused as biofuel and electricity.
~40%
of the total operating costs of wastewater treatment process
are related to sludge treatment process. Endress+Hauser's portfolio helps reduce operating costs and optimize the treatment processes.
Endress+Hauser's portfolio helps plant operators to increase cost efficiency by accurately tracking dewatering rates against target and consumption of polymers required for sludge conditioning.
Optimized polymer consumption and enhanced dewatering results
Improved digester process and condition monitoring
Applications
Sludge conditioner preparation
Polymer solutions for sludge conditioning must be prepared by dilution on-site. Flocculants are costly, and to achieve stable dewatering results and maximize dewatering cycles, achieving the right polymer concentration is essential.
Our expertise in the field
Our proven portfolio of highly accurate electromagnetic flowmeters enables optimal polymer solution concentration and polymer consumption.
Improve dewatering results for optimal sludge concentration
Because the achieved polymer concentration can vary, an optimal ratio between polymers and suspended solids in the sludge is only sometimes guaranteed. Optimized dewatering results depend upon controlled incoming sludge concentration and density measurement.
Our expertise in the field
Our Coriolis mass flowmeters combine flow and media density measurement for the constant and accurate dosing of polymer solutions. Alternatively, combining a precise electromagnetic flowmeter with a suspended solids measurement ensures stable and good dewatered sludge results.
Ensure optimum flow and density measurement with very dark sludge by using Proline Promass A500 Coriolis flowmeter
Achieve stable sludge dewatering results by combining our highly accurate electromagnetic flowmeter Proline Promag W 400 with the suspended solids sensor Turbimax CUS51D
The centrate water from the sludge dewatering process is heavily contaminated with ammonium nitrogen and may only be fed to the wastewater treatment system in dosed quantities. For this purpose, it is buffered in a retention basin. Since the resulting foam of the medium strongly impairs the process, monitoring is indispensable.
Our expertise in the field
Our Micropilot FMR60 radar meter continuously measures the level of the centrate water and can detect the foam formation with the help of the integrated Heartbeat Technology. In addition, the optimum dosing quantity of the defoamer and efficient pump control can be ensured.
Efficient digester processes
Beneficial bacteria must be protected from critical conditions in the sludge digestion process.
Our expertise in the field
Our process instrumentation guarantees an environment where digester bacteria can flourish: maintained darkness, an absence of oxygen, constant temperature and a nearly neutral pH value.
Ensure a constant temperature in the digester using our modular RTD thermometer TR15
Precise flow and methane measurements in wet biogas
Biogas flow rate and methane concentration are critical parameters indicating process disturbances in anaerobic sludge digestion. However, environmental conditions such as significant flow dynamics, water-saturated biogas, changing methane concentration and extremely low pressure make measuring these parameters difficult for most devices.
Our expertise in the field
Our unique inline Proline Prosonic Flow B 200 ultrasonic flowmeter provides accurate, reliable measurement of wet biogas flow rates and methane concentration under fluctuating process conditions.
Learn more about wastewater sludge treatment
Benefits
Striking a balance between legislative obligations and cost efficiency is one of the main challenges in the wastewater industry today. Our industry consultants worldwide are familiar with your local requirements and can make specific recommendations on improving your processes. Based on their expertise and and our dedicated instrumentation portfolio, they achieved remarkable results together with our customers.
20%
cost savings
from reduced consumption of polymers
25%
longer filter life
thanks to improved dewatering results
3 million
Proline Promag electromagnetic flowmeters have been sold since their launch in 1977 in a wide range of applications.
Control of sludge conditioner mixing procedure through continuous density and mass measurement improves dewatering results for polymer and lime solutions.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Related Stories
Water safety
Wastewater monitoring for COVID-19
Surveillance of pathogens and stricter disinfection have been on the agenda of major plant operators
Optimize your resources and maximize your plant performance. Learn more!
Life Sciences: Innovative technology for process excellence
Life Sciences: Innovative technology for process excellence
Partner with us to accelerate your journey from bench-top to production, minimizing risk at every step
Mining, Minerals & Metals: Extracting a sustainable future
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .