Instrument installation hook-up for your measuring equipment
Measurement technologies, accessories and mechanical pre-assembled components matching each other
Relentless cost and output optimization procedures force many facility operators to reduce staff. Cutting cost on maintenance can bear however considerable risks unless state-of-the-art technologies are employed. While our roots are in instrument manufacturing, our responsibilities naturally extend to ensuring the correct instrument installation and measurement performance. We join forces with mechanical engineers to offer you the best-suited solutions when and where you need them.
How we can help
We focus on providing products, solutions and services to a diversified portfolio of power stations from the largest high-efficiency supercritical power plants and CCGT to cutting-edge renewable energy solution in hydroelectricity, geothermal, solar thermal, waste-to-energy and biomass. We strive for exemplary quality in our offering and look for partnerships with suppliers that apply the same principles of quality assurance. We deliver an extended scope of supply for measuring solutions:
One delivery from a single, integrated supplier
All components are qualified, tested and pre-assembled
No time lost caused by mismatched parts or time-delayed delivery
Minimized installation efforts
On-site consultation, project planning and management, delivery, assembly, commissioning, documentation
Applications
Preserve the integrity of the water-steam circuit
The constant contact of water and steam with pipes in boilers, heat recovery steam generators (HRSGs), condensers and turbine blades can cause equipment deposits/scaling and corrosion, affecting the availability of the water-steam system.
Our expertise in the field
We offer a standardized and modular steam/water quality control solution (SWAS) which enables the measurement of critical parameters like specific and cationic conductivity, pH, silica dissolved oxygen (DO) and sodium.
Panels are equipped with cutting-edge and cost-effective sensor/transmitter technology (Memosens/Liquiline)
Engineering services and supply of sampling & analysis systems for the water-steam cycle
Worldwide services to EPC contractors and power plant operators
When a new power plant does not produce the thermal efficiency specified in the contract, the boiler supplier and the turbine manufacturer may disagree about the amount of steam supplied. Thus, the use of an agreed standard (ISO 5167) and a dp-flow primary element, e.g. orifice plate, venturi tube and nozzle, ensure that 3rd party experts can easily validate the meter, the set-up and the design calculations for the steam volume or mass.
Our expertise in the field
Our differential pressure (DP) flow competence team is at your disposal for any of your requests.
We offer design calculations for the steam volume/mass
We help to choose the best primary element, especially when it comes to permanent pressure loss
We support and advice for correct installation, accessories, inclusion and commissioning
Automate pH measurements in flue gas desulfurization (FGD)
The pH value is very important for a properly functioning flue gas cleaning system – ultimately, it is used to regulate the feed rate of sorbents such as hydrated lime (Ca[OH]2) and limestone (CaCO3). Scrubber efficiency is highly dependent on the pH. It must be high enough that the sulfur dioxide (SO2) is reliably bonded. If it is too high, however, lime will be wasted, and the gypsum will be contaminated.
Our expertise in the field
Under these conditions, we recommend automating the cleaning and calibration of the pH sensors.
Measuring steam mass and energy requires correct compensation and sufficient inlet runs to obtain optimum results. Although steam is excluded from international custody transfer standards like OIML, there is a need for precise and reliable measurements.
Our expertise in the field
Our complete flow metering solutions for steam metering (compressed air, natural gas, etc.) is factory configured for energy metering or mass flow. It accurately measures steam across the entire range and allows suitable billing-relevant measuring points and custody transfer metering.
Benefit from a completely pre-assembled, tested, customer-specific configured unit
Avoid typical errors during planning, commissioning and operation
Transparently measure energy and report on the efficiency of your plant
Save planning, procurement, mounting and maintenance costs
Displacers have been used in the past for level measurement in the condenser/hotwell, HP/LP feedwater heaters, flash and surge tanks. The output often varies due to accuracy, density variations, and installation differences.
Our expertise in the field
We provide guided wave radar (GWR) devices mounted in a bypass chamber that provide an optimum solution for such measuring tasks and offer numerous benefits.
Fast and easy commissioning at site
Pre-configured and tested bypass chamber solution that comes in one shipment
Increase the performance of your Waste-to-Energy (WtE) plant
The temperature at the boiler ceiling, superheaters and burnout zone of an WtE plant requires a high degree of measurement accuracy and control. Specific and innovative thermowell and protection tube materials are also required to resist exposure to aggressive fumes of combustion and high temperature oxidizing the environment.
Our expertise in the field
Endress+Hauser’s thermowells and protection tubes are outfitted with the right material for such applications.
Longer lifetime of the measuring points under extreme conditions resulting in increased availability
Reduced maintenance and thus lower life cycle costs
Exchange of temperature measurements can be done in case of planned shutdowns
Every innovation we create allows our customers to optimize their activities. We work constantly with our customers to ensure they are truly prepared to meet the requirements of the industry. Ultimately, it is the success of our customers which makes ours.
>1 year
lifetime of our temperature sensors. By just using the right thermowell materials for temperature sensors, an E-f-W plant increases its plant uptime and efficiency.
60+
years of experience in measurement instrumentation
9 months
amortization time of the entire pH cleaning measuring point, if done with automated electrodes
Browse through our portfolio!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Other Industries
Utilities: Steam and industrial water management
Utilities: Steam and industrial water management
Make your utilities management more efficient, safe and reliable. Rely on Endress+Hauser to improve your steam energy systems and industrial water treatment. Learn more about our offering here.
Water & Wastewater: Protect – Conserve – Enhance
Water & Wastewater: Protect – Conserve – Enhance
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Life Sciences: Innovative technology for process excellence
Life Sciences: Innovative technology for process excellence
Partner with us to accelerate your journey from bench-top to production, minimizing risk at every step
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .