Temperature transmitter.
Application: TC.
2-wire 4-20mA, galvanic isolation.
Fault reaction: NAMUR NE 43.
Mounting: head form B, DIN EN50446.
UL listed.
Presetting failure current high.
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
Temperature head transmitter
Temperature head transmitter
Fixed adjusted measuring range
(Pt100 or TC)EN 04/09/2012Language:
English
Version:
04/09/2012
File size:
413 KB
File name:
BA01151Oa3_0112.pdf
-
-
-
Competence Brochure (CP)
Generic, dual label and private label products
Generating additional business for
OEMs, industry and commerceLanguage:
English
Version:
19/11/2024
File size:
6.2 MB
File name:
CP01065O09EN_0524.pdf
-
-
-
Competence Brochure (CP)
Generische, Dual-Label- und Private-Label-Produkte
Generierung zusätzlichen Geschäfts für OEMs, Industrie und Handel
Language:
German
Version:
19/11/2024
File size:
6.1 MB
File name:
CP01065O09DE_0524.pdf
-
-
-
EU Declaration
Product family: Accessories, DIN rail transmitter, Field transmitter, Head transmitters
Product root: OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TID10-, TMT111L-, TMT112-, TMT112
L-, TMT121-, TMT121L-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT162-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-
, TMT187-, TMT188-, TMT31-, TMT80-, TMT82-, TMT84-, TMT85-
Declaration number: EC_00567_02.21EN 20/12/2021Language:
English
Version:
20/12/2021
File size:
153.8 KB
File name:
EC_00567_02.21.pdf
-
-
-
Explosion Protection
Product family: DIN rail transmitter, Field transmitter, Head transmitters, Process RTD heavy duty, Process TC heavy duty, RTD therm ometer
Product root: OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TMT111-, TMT111L-, TMT112-, TMT11
2L-, TMT121-, TMT121L-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT142B-, TMT142C-, TMT142R-, TMT162-, TMT162C-, TMT162R-, TMT1
65-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-, TMT184-, TMT187-, TMT188-, TMT31-, TMT470L-, TMT71-, TMT72-, TMT80-, T
MT82-, TMT84-, TMT85-, TMT86-
Region: Great Britain
Approval agency: CML
Protection: Ex d, Ex e, Ex i, Ex m, Ex tLanguage:
English
Version:
09/09/2024
File size:
116.1 KB
File name:
CML 21UKQAN14561 issue 2.pdf
-